• Ultra Tiny Endoscope Camera, OVM6948
    5 Megapixel Camera

    Ultra mini size
    1/5″ CMOS color
  • Ultra Tiny Endoscope Camera, OVM6948
    Side View Camera

    Ø2 x 5 mm short camera head, 1/36” color CMOS
    The smallest side view camera
  • Ultra Tiny Endoscope Camera, OVM6948
    Ultra Tiny Endoscope Camera

    Ø1.66 x 4 mm short camera head, 1/36” color CMOS
    WaterProof, with high intensity LED
  • 4 Way Articulating Borescope
    4 Way Articulating Borescope

    USB 3.0 interface, 60fps high-speed frame rate
    Ø6.0 x 10.4mm short tube, 1080p resolution
  • 4 Way Articulating Borescope
    2 Way Articulating Borescope

    USB 3.0 interface
    Ø6.0 x 10.4mm, 1080p resolution
  • 4 Way Articulating Borescope
    Miniature UVC Camera

    1080p high-resolution
    1/6" CMOS sensor

Misumi Electronics Corp. is a prestigious name in the fields of Spy application, Surveillance system, Industrial inspection, and Medical application. We are specialized in making modules and finished products, including camera modules, transmitters, UVC, USB capture cards, and grabbers. We apply state-of-the-art CMOS Image Sensor Devices to the design and manufacturing of security surveillance video cameras. We incorporate advanced technology to minimize the size of cameras(camera sizes come in 2.5mm x 5mm) and produce a crisp and clear picture quality.

Our tiny and durable camera modules are 
perfect for various applications: 

• Medical Endoscope 
• Industrial Inspection 
• Spy Cameras 
• Hidden Cameras 
• Tube Cameras 
• Microscope
• PC Multimedia
• Law Enforcement
• CCTV Security Surveillance, and many more

We accept customized camera request as well.
Misumi Product Main Features:

1. Customizable
2. Highly reliable
3. Simple installation
4. Extremely small and lightweight
5. Great for covert use in anyplace imaginable
6. Significantly decrease power consumption; operate on 2.8-12V DC
7. Rapid Prototyping Machine to customize your sample in a few days

What's New

• 1080p high resolution borescope inspection
• more than 360 degree 3D bending angle
• (D)6 x 10(L)mm short camera head!
• LED brightness control

Custom-tailored visual solutions

Discuss your idea with us,
together we can make it work.

Besides standard products, MISUMI also provides customized camera design and tailored modification for specific
imaging applications.

(Click MISUMI Customized Camera Request Form and fill in your specification needs.)

Follow Us

Latest Newsletter

Get new and best-selling products info. from MISUMI.
More


ADD TO MAIL LIST

Subscribe our newsletter to get new information.