|
Supplied accessories |
|
|
|
|
|
MP-110 |
USB cable |
AV cable |
AF-UDRR05
(optional)
|
Part Name |
|
|
Dimension |
|
|
|
Specification |
Model |
MP-110 |
Optical format |
1/4-inch |
Number of effective pixels |
130K pixels |
Record |
640x480(VGA/MP4) / max 30 fps. |
Snapshot |
JPG IMAGE 2048 x 1536 (3.0 Mega Pixels) |
Minimum Illumination |
1 LUX |
Recording Mode |
RTC date and time stamping
Normal,
Motion detect REC.,
Motion detect capture picture,
loop overwrite(cycle) |
Voice Record |
WAV 48kHz |
Built-in memory |
Micro SDHC / MMC. card slot (support up to 32GB)• |
Video out |
TV out playback |
Image for AV out |
640 x 480 pixel |
Image for PC out |
3.0 Mega Pixels |
Built-in Lens |
2.8 mm |
View angle |
67 degree |
Dynamic range |
68dB |
SNR(max) |
44dB |
Battery capacity volume |
600mAh |
Working time |
about 110 minutes |
Power charge |
USB 2.0 |
Demension |
68 x 38 x 17 mm |
Weight |
42g |
|
•Improve the SD SDHC Card 4GB ~32GB compatibility MP-110 support for SDHC, SDHC card(OVER 4GB~32GB) must be special format processing ! through the pc to format SDHC Card Fat32 block size 16k process:
WINDOWS SYSTEM
1.Click [Start],
2.then click the [running] 'button',
3. [Open] box, type: ”diskmgmt.msc”, and then click [OK],
then Right-click on SDHC CARD DISK and format block size 16 or 32K |
|
Button icon , lights function |
|
COLOR |
NOTE |
Green(1) |
Flash:Power charging
Turn off:FULL |
Orange(2) |
(2)+(3)+(4)capacitance 66%~100% |
Leaf-green(3) |
(3)+(4)capacitance 33%~66% |
Yellow(4) |
capacitance below 33%
Flash: Low |
Blue(5) |
Light:no SD
Flash:SD save
Turn off: W/SD |
Red(6) |
system working properly |
|
|
• Power ON |
|
Long press in the same time to vibration(two time) then release botton |
|
• Power oFF |
|
Long press 5 sec to vibration(one time) then release botton |
|
• VIDEO REC. /ON |
|
press 0.5 sec to vibration(two time) then start recording |
|
• VIDEO REC. /STOP |
|
press 0.5 sec to vibration(one time) then stop recording |
|
• VOICE REC. /ON |
|
press 2 sec to vibration(two time) then start recording |
|
• VOICE REC. /STOP |
|
press 0.5 sec to vibration(one time) then stop recording |
|
•Snapshot |
|
press 0.5 sec to vibration(two time) then start recording |
|
|
|
Connect with computer or TV |
• USB cable support PC transmission function and support power charge
• After power on ,USB cable connected MP-110 that will into USB Mass Storage Device
• Before power on ,AV cable connected MP-110 that will preview mode.
• After power on , AV cable connect MP-110 that will playback mode. |
Connect with computer: |
Connect with TV: |
|
|
Setting |
1.SD connected computer and add folder “MISC”(capital letters)
2.After open “MISC” file and then add TXT file “SYSCFG.TXT” and type: |
|
|
Type:1(TV TYPE:PAL , DVRECTYPE=NORMAL) |
Type:2 (TV TYPE:NTSC , DVRECTYPE=NORMAL) |
|
|
[COMMON]
DATE=2009-10-21
TIME=16:05
// NTSC/60, PAL/50
TVTYPE=PAL
TVFREQHz=50
RESET=0
[DVINFO]
//60, 50
SENSORFREQHz=50
// NORMAL, CYCLE, MOTION, SNAP
DVRECTYPE=NORMAL
[DSCINFO]
#END |
[COMMON]
DATE=2009-10-21
TIME=16:05
// NTSC/60, PAL/50
TVTYPE=NTSC
TVFREQHz=60
RESET=0
[DVINFO]
//60, 50
SENSORFREQHz=60
// NORMAL, CYCLE, MOTION, SNAP
DVRECTYPE=NORMAL
[DSCINFO]
#END |
|
|
Type:3(TV TYPE:PAL , DVRECTYPE=CYCLE) |
Type:4(TV TYPE:NTSC , DVRECTYPE=CYCLE) |
|
|
[COMMON]
DATE=2009-10-21
TIME=16:05
// NTSC/60, PAL/50
TVTYPE=PAL
TVFREQHz=50
RESET=0
[DVINFO]
//60, 50
SENSORFREQHz=50
// NORMAL, CYCLE, MOTION, SNAP
DVRECTYPE=CYCLE
[DSCINFO]
#END |
[COMMON]
DATE=2009-10-21
TIME=16:05
// NTSC/60, PAL/50
TVTYPE=NTSC
TVFREQHz=60
RESET=0
[DVINFO]
//60, 50
SENSORFREQHz=60
// NORMAL, CYCLE, MOTION, SNAP
DVRECTYPE=CYCLE
[DSCINFO]
#END |
|
|
Type:5 (TV TYPE:PAL , DVRECTYPE=MOTION) |
Type:6 (TV TYPE:NTSC , DVRECTYPE=MOTION) |
|
|
[COMMON]
DATE=2009-10-21
TIME=16:05
// NTSC/60, PAL/50
TVTYPE=PAL
TVFREQHz=50
RESET=0
[DVINFO]
//60, 50
SENSORFREQHz=50
// NORMAL, CYCLE, MOTION, SNAP
DVRECTYPE=MOTION
[DSCINFO]
#END |
[COMMON]
DATE=2009-10-21
TIME=16:05
// NTSC/60, PAL/50
TVTYPE=NTSC
TVFREQHz=60
RESET=0
[DVINFO]
//60, 50
SENSORFREQHz=60
// NORMAL, CYCLE, MOTION, SNAP
DVRECTYPE=MOTION
[DSCINFO]
#END |
|
|
Type:7 (TV TYPE:PAL , DVRECTYPE=SNAP) |
Type:8 (TV TYPE:NTSC , DVRECTYPE=SNAP) |
|
|
[COMMON]
DATE=2009-10-21
TIME=16:05
// NTSC/60, PAL/50
TVTYPE=PAL
TVFREQHz=50
RESET=0
[DVINFO]
//60, 50
SENSORFREQHz=50
// NORMAL, CYCLE, MOTION, SNAP
DVRECTYPE=SNAP
[DSCINFO]
#END |
[COMMON]
DATE=2009-10-21
TIME=16:05
// NTSC/60, PAL/50
TVTYPE=NTSC
TVFREQHz=60
RESET=0
[DVINFO]
//60, 50
SENSORFREQHz=60
// NORMAL, CYCLE, MOTION, SNAP
DVRECTYPE=SNAP
[DSCINFO]
#END |