MINI Mobile SD DVR Module Manual
  Recording Mode: Normal,loop overwrite , motion detect , snapshot
  RTC date and time stamping
  Video out/in: TV out /AV in (NTSC/PAL)
  640x480(VGA) / max 30 fps. MPEG 4 ASF file
  Size : 32x 68 mm
  Micro SDHC card slot (support up to 32GB)
 Setting
1.SD connected computer and add folder “MISC”
2.After open “MISC” folder and then add TXT file “SYSCFG.TXT” and type:
(Changing the TXT file to start what you need system)
  • NORMAL MODE: Recording ,the SHDC card will save video file in every 30 minutes until card menory full.
  • CYCLE MODE: Recording ,the SHDC card will save video file in every 30 minutes .If the menory card full, the video file will be overwrite in automatically.
  • MOTION MODE: When motion trigger started the SHDC card will save video file in every 30 sec. until card menory full.
  • MOTION_CYCLE MODE: When motion trigger started the SHDC card will save video file in every 30 sec..If the menory card full, the video file will be overwrite in automatically

    WARNING : Boot after waiting for about 10 ~ 15 sec and off power, The system will read and delete the configuration file(do not perform other operations, will lead to a configuration parameter can not be saved)


  • Type:1(TV TYPE:PAL , DVRECTYPE=NORMAL) Type:2 (TV TYPE:NTSC , DVRECTYPE=NORMAL)
    [COMMON]
    DATE=2010-04-26
    TIME=09:25
    // NTSC/60, PAL/50
    SENSORTYPE=PAL
    TVTYPE=PAL
    TVFREQHz=50
    RESET=0
    [DVINFO]//60, 50
    SENSORFREQHz=50
    // NORMAL, CYCLE, MOTION, MOTION_CYCLE
    DVRECTYPE=NORMAL
    DVRECTIMEBAR=YES
    [DSCINFO]
    #END

    [COMMON]
    DATE=2010-04-26
    TIME=09:25
    // NTSC/60, PAL/50
    SENSORTYPE=NTSC
    TVTYPE=NTSC
    TVFREQHz=60
    RESET=0
    [DVINFO]//60, 50
    SENSORFREQHz=60
    // NORMAL, CYCLE, MOTION, MOTION_CYCLE
    DVRECTYPE=NORMAL
    DVRECTIMEBAR=YES
    [DSCINFO]
    #END

     

    Type:3(TV TYPE:PAL , DVRECTYPE=CYCLE) Type:4(TV TYPE:NTSC , DVRECTYPE=CYCLE)
    [COMMON]
    DATE=2010-04-26
    TIME=09:25
    // NTSC/60, PAL/50
    SENSORTYPE=PAL
    TVTYPE=PAL
    TVFREQHz=50
    RESET=0
    [DVINFO]//60, 50
    SENSORFREQHz=50
    // NORMAL, CYCLE, MOTION, MOTION_CYCLE
    DVRECTYPE=CYCLE
    DVRECTIMEBAR=YES
    [DSCINFO]
    #END

     

    [COMMON]
    DATE=2010-04-26
    TIME=09:25
    // NTSC/60, PAL/50
    SENSORTYPE=NTSC
    TVTYPE=NTSC
    TVFREQHz=60
    RESET=0
    [DVINFO]//60, 50
    SENSORFREQHz=60
    // NORMAL, CYCLE, MOTION, MOTION_CYCLE
    DVRECTYPE=CYCLE
    DVRECTIMEBAR=YES
    [DSCINFO]
    #END

     

    Type:5 (TV TYPE:PAL , DVRECTYPE=MOTION) Type:6 (TV TYPE:NTSC , DVRECTYPE=MOTION)
    [COMMON]
    DATE=2010-04-26
    TIME=09:25
    // NTSC/60, PAL/50
    SENSORTYPE=PAL
    TVTYPE=PAL
    TVFREQHz=50
    RESET=0
    [DVINFO]//60, 50
    SENSORFREQHz=50
    // NORMAL, CYCLE, MOTION, MOTION_CYCLE
    DVRECTYPE=MOTION
    DVRECTIMEBAR=YES
    [DSCINFO]
    #END

     

    [COMMON]
    DATE=2010-04-26
    TIME=09:25
    // NTSC/60, PAL/50
    SENSORTYPE=NTSC
    TVTYPE=NTSC
    TVFREQHz=60
    RESET=0
    [DVINFO]//60, 50
    SENSORFREQHz=60
    // NORMAL, CYCLE, MOTION, MOTION_CYCLE
    DVRECTYPE=MOTION
    DVRECTIMEBAR=YES
    [DSCINFO]
    #END

     

    Type:7 (TV TYPE:PAL , DVRECTYPE=MOTION_CYCLE) Type:8 (TV TYPE:NTSC , DVRECTYPE=MOTION_CYCLE)
    [COMMON]
    DATE=2010-04-26
    TIME=09:25
    // NTSC/60, PAL/50
    SENSORTYPE=PAL
    TVTYPE=PAL
    TVFREQHz=50
    RESET=0
    [DVINFO]//60, 50
    SENSORFREQHz=50
    // NORMAL, CYCLE, MOTION, MOTION_CYCLE
    DVRECTYPE=MOTION_CYCLE
    DVRECTIMEBAR=YES
    [DSCINFO]
    #END

     

    [COMMON]
    DATE=2010-04-26
    TIME=09:25
    // NTSC/60, PAL/50
    SENSORTYPE=NTSC
    TVTYPE=NTSC
    TVFREQHz=60
    RESET=0
    [DVINFO]//60, 50
    SENSORFREQHz=60
    // NORMAL, CYCLE, MOTION, MOTION_CYCLE
    DVRECTYPE=MOTION_CYCLE
    DVRECTIMEBAR=YES
    [DSCINFO]
    #END

     

    copyright @ 2010 MISUMI electronic corporation . All Right Reserved.