If you are unable to see the complete message, please visit : here
Dear Valued Customers :
Good day to you ~ We are pleased to announce our new models as below.
All Our product information is also available at our website http://www.misumi.com.tw
Thanks and best regards. |
|
USB 3.0 Articulating Borescope |
• 1080p high resolution and adjustable LED brightness.
• USB 3.0 interface with 60 fps high-speed frame rate. |
|
|
![](http://www.misumi.com.tw/EP/2019_06/image/ICON.png) ![](http://www.misumi.com.tw/EP/2019_06/image/videoscope01.png)
Model: 80-VD700-311-1W-77
1/6" CMOS Borescope with 1920 x 1080 resolution
High speed 60fps frame rates with USB 3.0 interface.
Compatible with PC, MAC and Android devices.
Operating temperature of camera head is only 29 degree !
6 pcs white LEDs. Brightness can be adjusted according to environment.
7(D)x11(L) mm camera diameter with short tube
180-degree viewing angle to inspect hard to reach places.
Freeze frame and Snapshot function convenient inspection.
Camera parameter can be adjusted on the smartphone via MISUMI app. |
|
![](http://www.misumi.com.tw/EP/2019_06/image/short_camera_head.png) |
Ø7x11mm Short Camera Head and 180-degree view angle !
180-degree continuously adjustable articulation with a narrow-angle bend radius.
Short tube head can help you to inspect hard reachable places or angles. |
![](http://www.misumi.com.tw/EP/2019_06/image/bending02.png) |
![](http://www.misumi.com.tw/EP/2019_06/image/flexible.png) |
2 Methods to Control Camera Head!
The articulation angle can be locked/unlocked at any degree. |
![](http://www.misumi.com.tw/EP/2019_06/image/fixed.png) |
![](http://www.misumi.com.tw/EP/2019_06/image/Material.png) |
The material of Camera Cable
Different material of the cable for different application. |
Nylon Braided Sleeving |
![](http://www.misumi.com.tw/EP/2019_06/image/2_type_cable.png) |
Steel Tube |
|
Narrow Pipeline Inspection Tool/Gadget |
![](http://www.misumi.com.tw/EP/2019_06/image/operating_tmp.png) |
Low Temperature • Ultra Slim • Full HD |
![](http://www.misumi.com.tw/EP/2019_06/image/60fps.png) |
• 1080p high resolution and adjustable LED brightness.
• USB 3.0 interface with 60 fps high-speed frame rate. |
|
|
![](http://www.misumi.com.tw/EP/2019_06/image/XD-B31103.png)
Model: SYD-B31103 series
Ultra-small 1080p camera.
1/6" image sensor with high-definition resolution.
6 LEDs with dimmer function (specify when ordering).
Snapshot and freeze functions are perfect for capturing any moments ! |
|
Ideal for detailed visual inspection in hard-to-reach places. |
![](http://www.misumi.com.tw/EP/2019_06/image/operating_tmp.png) |
Low Temperature • USB 2.0 • Full HD |
|
• 1080p high resolution and adjustable LED brightness.
• Mini cameras for all types of applications. |
|
|
![](http://www.misumi.com.tw/EP/2019_06/image/XD_B31105_series.png)
Model: XD-B31103 series
Ultra-small 1080p camera.
1/6" image sensor with high-definition resolution.
6 LEDs with dimmer function (specify when ordering).
Snapshot and freeze functions are perfect for capturing any moments ! |
|
Model: XD-BL31105 series (Side View) |
unit:+0.2mm |
|
![](http://www.misumi.com.tw/EP/2019_06/image/XD_BL31105.png) |
Model: XD-BL31105S series (Side View ) |
unit:+0.2mm |
|
![](http://www.misumi.com.tw/EP/2019_06/image/XD_BL31105S.png) |
Model: XD-B31105 series (Front View) |
unit:+0.2mm |
|
![](http://www.misumi.com.tw/EP/2019_06/image/XD_B31105.png) |
Model: XD-B31106R series (Front View) NEW |
unit:+0.2mm |
|
![](http://www.misumi.com.tw/EP/2019_06/image/XD_B31106R.png) |
Model: XD-B31108RL series (Front View / LED On Board) |
unit:+0.2mm |
|
![](http://www.misumi.com.tw/EP/2019_06/image/XD_B31108RL.png) |
Ultra small and different shapes of camera modules are available for different types of applications. ex: automobiles, aircraft, mechanical equipment, endoscope, videoscope, borescope, etc... |
![](http://www.misumi.com.tw/EP/2019_06/image/inspection_application.png) |
![](http://www.misumi.com.tw/EP/2019_06/image/operating_tmp.png) |
Low Temperature • USB 2.0 • Ultra Slim |
|
• 720p HD resolution
• Mini cameras for all types of applications. |
|
|
![](http://www.misumi.com.tw/EP/2019_06/image/XD_B20904S.png) |
Model: XD-B20904S
1280x720@ 15~30fps(auto)
1.4x1.4(um) pixel size
Video fomat: MJPEG/YUV
(D)4.2mm
OS Support: MAC OS, Windows10, Windows8, Windows7, Windows XP, Linux, Android |
Dark Helper • USB 2.0 • High-Sensitivity |
• Security surveillance and Spy Tool
• 1080p high resolution, perfect for low light environment. |
|
|
Model: TD-N10415U
Spy camera
2/3" Color CCIQ
4.75 x 4.75(um) pixel size
1920 x 1080resolution
Built- in microphone
Built-in invisible 6 pcs
IR LED
|
|
![](http://www.misumi.com.tw/EP/2019_06/image/TD_N10415U.gif) |
Model: TD-T10417R
Surveillance camera
2/3" Color CCIQ
4.75 x 4.75(um) pixel size
1920 x 1080resolution
Built- in microphone
|
|
![](http://www.misumi.com.tw/EP/2019_06/image/10417R.jpg) |
TEL: +886-2-2226-6303 | FAX: +886-2-2222-5620 | Skype: mscctv | Mail: mscctv@misumi.com.tw
Address: 5F-3, No.70, Jian 6th Rd., Zhonghe Dist., New Taipei City 23585, Taiwan |
MISUMI Electronics Crop.
Copyright MISUMI © 2019 | All rights reserved | Terms & conditions
|
Follow us:
|
|