Cameras with high image resolution and extremely slim size enables better work performance in numerous applications: Industrial Inspection, Medical Equipments, Aerospace Inspection, and many more.
XD-ZL36305 Series
5 Megapixel
• 1/5" Color CMOS
• Pixel Size (µm): 1.12 x 1.12
• Image Area (mm): 2.90 x 2.18
1/20" Color CMOS with 640 x 480 @ 30 fps resolution. Extremely slim size enables better work performance in numerous applications: Industrial Inspection, Medical Equipments, Aerospace Inspection, and many more.
Coming Soon
Ultra Miniature & High Resolution
5 Megapixel Camera
1/5" Color CMOS with 2592 x 1944 @ 30 fps high-resolution. Compact size and high performance is the best choice for medical and industrial endoscope.
1/18" CMOS camera with 400 x 400 resolution. A short tube probe can help you inspect hard-to-reach places or angles. The probe rating is waterproof IP67, protected from total dust ingress. Long immersion in one meter depth.
1/5" Color CMOS borescope with 2592 x 1944 @ 30 fps high-resolution. Compatible with PC, MAC and Android devices. Operating temperature of camera head is only 29 degree! With 8 pcs white LEDs and brightness can be adjusted according to the environment.