• [B]Object view angle direction can be customized[/B] ▪ Dimension (mm): Ø 8 ▪ Image Sensor: 1/6″ CMOS x 2 ▪ Resolution: 1920 x 1080 @ 15~30 fps x 2 ▪ Pixel Size (µm): 1.4 x 1.4 ▪ Image Area (mm): 2.728 x 1.549 ▪ Interface: USB 2.0 ▪ Shutter: Rolling ▪ Power: DC 5V ▪ High-Intensity x 6 (Front) and High-Intensity x 1 (Side) |
• [B]360 Degree Dual Camera Module[/B] ▪ Dimension (mm): 30 (L) x 25 (W) x 25 (H) ▪ Image Sensor: 1/4″ CMOS ▪ Resolution: 2592 x 1944 @ 15 fps ▪ Pixel Size (µm): 1.4 x 1.4 ▪ Image Area (mm): 3.651 x 2.744 ▪ Interface: USB 2.0 ▪ Shutter: Rolling ▪ Power: DC 5V ▪ Lens: 1.79 mm / F 2.2 |
▪ Dimension (mm): Ø 9.0 ▪ Image Sensor: 1/9″ CMOS x 2 ▪ Resolution: 1280 x 720 @ 15~30 fps x 2 ▪ Pixel Size (µm): 1.4 x 1.4 ▪ Image Area (mm): 1.819 x 1.033 ▪ Interface: USB 2.0 ▪ Shutter: Rolling ▪ Power: DC 5V |
▪ Dimension (mm): 11 x 28.03 ▪ Image Sensor: 1/6″ CMOS x 2 ▪ Resolution: 1920 x 1080 @ 15~30 fps x 2 ▪ Pixel Size (µm): 1.4 x 1.4 ▪ Image Area (mm): 2.7288 x 1.5498 ▪ IR 850 nm High-Intensity LED x 10 (Dimmer) ▪ Interface: USB 2.0 ▪ Shutter: Rolling ▪ Power: DC 5V |
Get new and
best-selling products info. from MISUMI.
More
![]() |
![]() |
![]() |
![]() |
![]() |