CMOS >>UVC Signal >> Endoscope(< Φ8mm) >> Board Module
The Smallest
MD-B1000 Series
• The Smallest Camera
▪ Dimension (mm): Ø 0.91
▪ Image Sensor: 1/36″ CMOS
▪ Resolution: 200 x 200 @ 30 fps
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 0.364 x 0.364
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 1
The Smallest
MD-V2000LH Series
• The World's Smallest Camera
• Half-VGA Resolution
▪ Dimension (mm): Ø 1.66
▪ Image Sensor: 1/31″ CMOS
▪ Resolution: 400 x 400 @ 30 fps
▪ Pixel Size (µm): 1.008 x 1.008
▪ Image Area (mm): 0.411264 x 0.411264
▪ View Angle: 120 degree
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ High-Intensity White LED x 1
The Smallest
MD-B1001 Series
• Ultra Tiny Size
▪ Dimension (mm): Ø 1.4
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 400 x 400 @ 30 fps
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 0.741 x 0.707
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ High-Intensity White LED x 3
1080p Camera
xx-xx31105 series
• 1080p High-Resolution
• Low Temperature (no LED)
▪ Dimension (mm): 3.1 or more
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6 (Optional)
▪ Snapshot and Freeze Frame (Optional)
Mini Camera
MD-B802L Series
• Miniature Endoscope Module
▪ Dimension (mm): Ø 3.5
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 720 x 480 (upscale)
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 0.82 x 0.625
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 4
Short Camera Head
Kx-Bxxxx Series
• Miniature Endoscope Module
▪ Dimension (mm): Ø 2.9 or more
▪ Image Sensor: 1/6″, 1/9″, 1/11" CMOS
▪ Resolution:
1920 x 1080 @ 15~30 fps (1/6" CMOS)
1280 x 720 @ 15~30 fps (1/9" CMOS or 1/11" CMOS)
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6 (Optional)
Miniature Camera
MD-B200x5 Series
▪ Dimension (mm): Ø 5.2
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 640 x 480
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 1.6 x 1.2
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Video Format: YUV
720p Camera
xx-xx20904 Series
• 720p resolution
• Tiny size
▪ Dimension (mm): Ø 3.2 or more
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps (Auto)
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.819 x 1.033
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6
▪ Snapshot and Freeze Frame (Optional)
• Excellent Low-Light Sensitivity
▪ Dimension (mm): Ø 6
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 3.84 x 2.16
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
• Medical Image Sensor
▪ Dimension (mm): Ø 3.0
▪ Image Sensor: 1/11″ CMOS
▪ Resolution: 1280 x 720 @ 60 fps
▪ Pixel Size (µm): 1.116 x 1.116
▪ Image Area (mm): 1.446 x 0.91
▪ Interface: USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
• Ultra Tiny Size!
▪ Dimension (mm): Ø 3.2
▪ Image Sensor: 1/11″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps (Auto)
▪ Pixel Size (µm): 1.12 x 1.12
▪ Image Area (mm): 1.43 x 0.81
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
5 Megapixel Camera
YD-B36305 Series
• High Sensitivity! & High Performance. & Hi-Resolution
▪ Dimension (mm): Ø 5.0
▪ Image Sensor: 1/5″ CMOS
▪ Resolution: 2592 x 1944 @ 24 fps
▪ Pixel Size (µm): 1.12 x 1.12
▪ Image Area (mm): 2.90 x 2.18
▪ Interface: USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
1 Megapixel camera
YD-B441CM8R, YT-B441CM8R Series
• High Performance. High Sensitivity
▪ Dimension (mm): Ø 7.4
▪ Image Sensor: 1/4″ CMOS B/W
▪ Resolution: 1280 x 800 @ 120 fps (TBD)
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 3.896 x 2.453
▪ Interface: USB 3.0
▪ Shutter: Global
▪ Power: DC 5V
▪ Connector:
USB 2.0 Type A (YD-B441CM8R)
USB 2.0 Type C (YT-B441CM8R)