CMOS >>UVC Signal >> Endoscope(< Φ8mm) >> Side view camera
The Smallest
MD-xL1001 Series
• Ultra Tiny Size
▪ Dimension (mm): Ø 1.6
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 400 x 400 @ 30 fps
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 0.741 x 0.707
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ High-Intensity White LED x 3
The Smallest
MD-VL1000LH-120
• The Smallest Side View Camera
▪ Dimension (mm): Ø 2
▪ Image Sensor: 1/36″ CMOS
▪ Resolution: 200 x 200 @ 30 fps
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 0.364 x 0.364
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 1
1080p Camera
xxx-BL31105, xxx-BL31105U Series
• 1080p high-resolution
• Side view or Up view
▪ Dimension (mm): 3.1 or more
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6 (Optional)
▪ Snapshot and Freeze Frame (Optional)
Global Shutter Camera
TD-BL24M7
• Global shutter
▪ Dimension (mm): 7 x 19
▪ Image Sensor: 1/7.5″ CMOS
▪ Resolution: 640 x 480 @ 30 fps
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 1.968 x 1.488
▪ Interface: USB 2.0
▪ Shutter: Global
▪ Power: DC 5V
720p Camera
xx-BL20903 Series
• 720p Resolution
• Tiny Size
▪ Dimension (mm): Ø 3.2 or more
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps (Auto)
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.819 x 1.033
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6
▪ Snapshot and Freeze Frame (Optional)
• Down View or Up View - (Optional)
▪ Dimension (mm): 6 x 21
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps (Auto)
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.819 x 1.033
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Snapshot and Freeze Frame (Optional)
1080p Up View Camera
TD-N31106UA-77
• With special clip, camera stays tight even when running and jumping.
▪ Dimension (mm): 6.6 x 24.3
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6 (Optional)
▪ Snapshot and Freeze Frame (Optional)
▪ Built-in Microphone
1080p Up View Camera
XD-N31106U Series
• With special clip, camera stays tight even when running and jumping.
▪ Dimension (mm): 6.6 x 19.1
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6 (Optional)
▪ Snapshot and Freeze Frame (Optional)
1080p Camera
XD-TL31106LI-93
▪ Dimension (mm): Ø 6.7
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 1
▪ Snapshot and Freeze Frame (Optional)
VGA Camera
MD-BL17204 Series
• VGA Resolution
▪ Dimension (mm): 4 x 18
▪ Image Sensor: 1/10″ CMOS
▪ Resolution: 640 x 480 @ 30 fps
▪ Pixel Size (µm): 2.125 x 2.125
▪ Image Area (mm): 1.370 x 1.04
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
• Medical Image Sensor
▪ Dimension (mm): 2.8 x 19
▪ Image Sensor: 1/11″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 1.116 x 1.116
▪ Image Area (mm): 1.446 x 0.91
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V