CMOS >> B/W >> Body
1/3" CMOS MONOCHROME MINI CAMERA   MS-N8733
PDF FILE
 High Pixel UTC & Motion Detect Function Micro Video Camera
 Pixel: 976 (H) x 496(V) (NTSC-EIA / PAL-CCIR)
 Pixel size: 5.00 um x 7.40 um
 Effective image area: 4.88 mm x 3.67 mm
 HI Resolution: 710 (NTSC/EIA), 740 (PAL/CCIR) TV line over
 Dark signal: 34.0 [mV/sec ]
 Sensitivity: 11.4 [V/Lux.sec]
 SNR: 46.4 [dB]
 Dynamic range: 63.5 [dB]
 Shutter speed: 1/60~1/200,000 (NTSC/EIA), 1/50~1/170,000 (PAL/CCIR)
 Power: DC 5~12 V
 Dimensions:36x39x59mm
 Weight:160g

Hi-res. download Catalogue Catalogue Catalogue
1/3" CCIQ III MINI CAMERA  MO-S4910-3C, MO-S4910-4C, MO-S4910-3F, MO-S4910-4F, MO-S4910-3G
 1/3" B/W CCIQ III D1 HI Res camera
 728(H) x 488(V)(NTSC--EIA / PAL-CCIR)
 HI resolution: horizontal 550 TV Lines
 Pixel size: 6.35 um x 7.4 um
 Effective image area: 4622.8 um x 3611.2 um
 Sensitivity: 13.8 V/Lux.sec
 Dynamic range: 46.4 [dB]
 Min. illumination: 0.05Lux /F1.2 20IRE
 Max. frame rate: 60 field/sec(NTSC-EIA), 50 field/sec(PAL-CCIR) CVBS
 Power supply: DC 5~12 V
 Dimension(mm): 11 x 11

Hi-res. download Catalogue Catalogue Catalogue
Hi- resolution X-ray eyes 1/4" CCIQ II Camera  MO-S5788Z -3T, MO-S5788Z -8F , MO-S3788Z -3T, MO-S3788Z -8F
MO-S3788Z
 1/4" B/W X-ray eyes CCIQ II camera
 Pixel: 648 x 488 (EIA/CCIR)
 Image transfer rate:
60 field/sec CVBS(EIA), 50 field/sec (CCIR)
 400 TV lines
 0.06Lux/20 IRE
 Lens: 3.1mm/F3.4(3T Lens), 8.3mm/F2.4(8F Lens)
 Power: DC 5~12 V
 Dimension(mm): 8.6 x 8.6


MO-S5788Z
 1/4" B/W x-ray eyes CCIQ II camera
 Pixel: 648 x 488 (EIA/CCIR)
 Image transfer rate:
60 field/sec CVBS(EIA), 50 field/sec (CCIR)
 550 TV Lines
  Sensitivity: 8.2 [V/Lux.sec]
 Dynamic range: 63.3 [dB]
 0.006Lux/20 IRE
 Lens: 3.1mm/F3.4(3T Lens), 8.3mm/F2.4(8F Lens)
 Power: DC 5~12 V
 Dimension(mm): 8.6 x 8.6


Hi-res. download Catalogue Catalogue Catalogue
1/3"B/W CCIQ CAMERA   MO-P2350GA , MO-P2350PA
PDF FILE
 Hi-resolution
 EIA-250K , CCIR-360K
 0.2Lux/ F1.2
 380TV Lines over
 Shutter Speed :1/50-1/12,5000 Sec.
 W/MICROPHONE
 Dimensions:40x45x40mm
 Power Source:DC 5-12V(standard)
MO-P2350GA
3.8mm/F2.0
MO-P2350PA
4.3mm/F2.0

Hi-res. download Catalogue Catalogue Catalogue
1/3.56" B/W CCIQ Camera   MO-S7088 series
 High image quality and Ultra low light performance
 UTC Contorl function
 Mini size: 8.6 x 8.6mm
 1/3.56" Color CCIQ Camera
 Pixel: 712(H) x 552(V) (NTSC / PAL)
 Pixel size: 5.6 um x 5.6 um
 Effective image area(mm): 3.99 x 3.09 x 5.0 mm
 Resolution: 550 TV Line
 Sensitivity: 16 [V/Lux.sec]
 SNR: 44.8 [dB]
 Dynamic range: 75 [dB]
 Power: DC 5~12 V

Hi-res. download Catalogue Catalogue Catalogue
1/3"B/W CCIQ CAMERA   MO-S2317G, MO-S2317P
PDF FILE
 Hi-resolution
 EIA-250K , CCIR-360K
 0.2Lux/F1.2
 380TV Lines over
 Shutter Speed :1/50-1/12,5000 Sec.
 Dimensions:17x27.5x28mm(MO-S2317G)
 Dimensions:17x27.5x18mm (MO-S2317P)
 Weight:20g
 Power Source:DC 5-12V(standard)
MO-S2317G MO-S2317P

Hi-res. download Catalogue Catalogue Catalogue
1/3"B/W CCIQ CAMERA   MO-R2330G, MO-R2330P
PDF FILE
 Hi-resolution
 EIA-250K , CCIR-360K
 0.2Lux/ F1.2
 380TV Lines over
 Dimensions:∮24x25mm
 Power Source:DC 5-12V(standard)
MO-R2330G MO-R2330P

Hi-res. download Catalogue Catalogue Catalogue
1/4"MONOCHROM CMOS CAMERA   MO-S408
 Low- resolution
 CCIR-100K
 EIA-80K  
 0.5Lux/F1.4  
 240TV Lines over  
 W/MIC.W/20M CABLE ,W /ADAPTOR
 Dimensions:8.5X8.5x10mm only
 Weight:10g
 Power Source:DC 7-12V(standard),6-10V(optional)


Hi-res. download Catalogue Catalogue Catalogue
1/4"MONOCHROM CMOS CAMERA   MO-S408A
 Low- resolution
 CCIR-100K
 EIA-80K  
 0.5Lux/F1.4  
 240TV Lines over  
 W/MIC.W/20M CABLE ,W /ADAPTOR
 Dimensions:8.5X8.5mm
 Weight:10g
 Power Source:DC 7-12V(standard),6-10V(optional)

Hi-res. download Catalogue Catalogue Catalogue
1/3"MONOCHROM CMOS CAMERA   MO-N310
 Hi- resolution  
 CCIR-330K
 EIA-250K
 0.2Lux/F1.2
 380TV Lines over
 AUDIO
 Power Source:DC 7-12V(standard)

Hi-res. download Catalogue Catalogue Catalogue
1/3"MONOCHROM CMOS CAMERA   MO-N360G
 Hi- resolution  
 CCIR-330K
 EIA-250K
 0.2Lux/F1.2
 380TV Lines over
 AUDIO
 Power Source:DC 7-12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
1/3"MONOCHROM CMOS CAMERA   MO-N360P
 Hi- resolution  
 CCIR-330K
 EIA-250K
 0.2Lux/F1.2
 380TV Lines over
 AUDIO
 Power Source:DC 7-12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
1/3" B/W CCIQ III 960H camera   MO-M8710, MO-S8710 series
High Pixel UTC & Motion Detect Function Micro Video Camera
 1/3" B/W CCIQ III 960H Camera
 Pixel: 976 (H) x 496(V) (NTSC-EIA / PAL-CCIR)
 Pixel size: 5.00 um x 7.40 um
 Effective image area: 4.88 mm x 3.67 mm
 HI Resolution: 710 (NTSC/EIA), 740 (PAL/CCIR) TV line over
 Dark signal: 34.0 [mV/sec ]
 Sensitivity: 11.4 [V/Lux.sec]
 SNR: 46.4 [dB]
 Dynamic range: 63.5 [dB]
 Shutter speed: 1/60~1/200,000 (NTSC/EIA), 1/50~1/170,000 (PAL/CCIR)
 Power: DC 5~12 V
 Dimension(mm): 11 x 11
Hi-res. download Catalogue Catalogue Catalogue
1/3"MONOCHROM CMOS CAMERA   MO-N390
 Hi- resolution  
 CCIR-330K
 EIA-250K
 0.2Lux/F1.2
 380TV Lines over
 AUDIO
 Power Source:DC 7-12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
1/4"MONOCHROM CMOS CAMERA   MO-S412-3C
PDF FILE
 Low- resolution
 CCIR-100K
 EIA-80K  
 0.5Lux/F1.4  
 240TV Lines over  
 Built in Lens:3.7mm/F2.0
 Dimensions:13X13x17mm only
 Weight:15g
 Power Source:DC 12V(standard)
 Power current:20mA-max
Hi-res. download Catalogue Catalogue Catalogue
CCIQII MINI CAMERA  MO-S3510 , MO-S3710 , MO-S3510-3G
 1/4" B/W CCIQ IICamera
 Pixel : 316K ( EIA / CCIR )
 Resolution : Horizontal 400 TV Lines
 Min. Illumination: 0.06 Lux/ F1.2
 Power Supply: DC 5~12V
 Power consum.: 100 mA(Max)
 Dimension(mm): 11 mm x 11 mm
Hi-res. download Catalogue Catalogue Catalogue
1/3" CCIQ III 960H camera   MO-P8750, MO-P8950
 MO-P8750 with UTC function
 1/3" B/W CCIQ III 960H
 Pixel: 976 (H) x 496(V) (EIA/CCIR)
 Pixel size: 5.00 um x 7.40 um
 Effective image area: 4.88 mm x 3.67 mm
 HI Resolution: 710 (EIA), 740 (CCIR) TV line over
 Dark signal: 34.0 [mV/sec ]
 Sensitivity: 11.4 [V/Lux.sec]
 SNR: 46.4 [dB]
 Dynamic range: 63.5 [dB]
 Shutter speed: 1/60~1/200,000 (EIA), 1/50~1/170,000 (CCIR)
 Power: DC 5~12 V
 Dimension(mm): 40 x 40

G-type Lens
3.6mm/F2.0

Pin-hole Lens
4.3mm/F2.0

Hi-res. download Catalogue Catalogue Catalogue
1/3.7" B/W CCIQ Camera   MO-S5788-4H, MO-S5788-2V, MO-S5788-3T, MO-S5788-3X6
 1/3.7" B/W CCIQ Camera(MO-S5788)
 Pixel: 648(H) x 488(V) (EIA / CCIR)
 Pixel size: 6 um x 6 um
 Effective image area: 3.8 mm x 2.9 mm x 4.86 mm
 Resolution: 550 TV Line(EIA/CCIR)
 Sensitivity: 8.2 [V/Lux.sec]
 SNR: 47 [dB]
 Dynamic range: 63.3 [dB]
 Power: DC 5~12 V
 Dimension(mm): 8.6 x 8.6
Hi-res. download Catalogue Catalogue Catalogue
Ultra Mini Slim Camera Module NEW CCIQ II / with LED Light x 8  MO-T2706L-3T, MO-T2706LMC-3T, MO-T2706-2V
 1/4" B/W CCIQ II camera
 LED x 8 (LED optional by customer request)
 IR LED light: 940nm or 850nm
 Pixel: 648 x 488 (NTSC-EIA & PAL-CCIR)
 0.1Lux / F1.2
 Image Transfer Rate: 60 field/sec (NTSC-EIA), 50 field/sec (PAL-CCIR)
 Lesn: 3.4mm/F3.4 (3T)
 Diameter(mm): (D)8
Hi-res. download Catalogue Catalogue Catalogue
mini camera  MO-S8916G, MO-S8916P
PDF FILE
 1/3" B/W CCIQ III 960H
 Pixel: 976 (H) x 496(V) (EIA / CCIR)
 Resolution: 710 (EIA), 740 (CCIR) TV line over
 Shutter speed: 1/60~1/200,000 (EIA), 1/50~1/170,000 (CCIR)
 Dynamic range: 63.5 [dB]
 Sensitivity: 11.4 [V/Lux.sec]
 Power: DC 5~12V
 Dimension(mm): 16 x 16
G-TYPE LENS
3.6mm/F2.0
3F Lens 3.7mm/F2.0
4F Lens 4.3mm/F2.0

Hi-res. download Catalogue Catalogue Catalogue
1/4" CCIQIII ultra mini invisible IR light camera  MO-S9700U-4H, MO-S8700U-4H
 1/4" CCIQIII B/W camera
 Effective image area:3.8(H) x 2.9(V) x 4.86(D)
 Pixel: 648 x 488
 550 TV Lines
 Image transfer rate: 60 field/sec (EIA) , 50 field/sec CCIR)
 0.006 Lux/ F1.2
 Sensitivity: 8.2 [V/Lux.sec]
 Dynamic range: 63.3 [dB]
 S/N ratio: 47.0 [dB]
 Lens: 4.5mm F2.8
 Power: DC 5~12V
 Dimension(mm): 9.6 x 18

Hi-res. download Catalogue Catalogue Catalogue
1/3" CCIQ III mini camera  MO-S5910-4D, MO-S5910-5F, MO-S5910-3T
 1/3" Color CCIQ III Camera SENSOR BOARD
 Pixel: 728(H) x 488(V) (EIA/ CCIR)
 Resolution: 550 TV lines
 Frame rate: 60 field/sec(EIA), 50 field/sec (CCIR)CVBS
 Min. illumination: 0.05Lux /F1.2 20IRE
 Sensitivity: 13.8 V/Lux.sec
 Dynamic range: 46.4 [dB]
 Lens: 4.8mm/F4.5 (4D Lens), 5.0mm/F3.5(5F Lens), 3.1mm/F3.4(3T Lens) 3.9mm/F2.8](3D Lens), 3.6mm/F2.0(3G Lens), , 2.8mm/F3.9(2V Lens)
 Power: DC 5~12 V
 Dimension(mm): 10.5 x 10.5 (+0.2)
(2V) (3C)
(4C)
(4D) (5F) (3T) (3D) (3G2) 

Hi-res. download Catalogue Catalogue Catalogue
ultra mini camera  MX-R5910-3V, MX-R5910K-3V
 1/3" B/W CCIQ III (MX-R5910, MX-R5910K)
 Pixel: 728(H) x 488(V)
 Resolution: 550 TV Lines
 0.5 Lux / 63.2IRE, 30 fps
 Frame rate: 30 fps(MX-R5910) ; 15 fps(MX-R5910K)
 Sensitivity: 13.8 [V/Lux.sec]
 S/N ratio: 46.4 [dB]
 Lens: 3.7mm /F2.5
 Power: DC 5 ~12V (80mA- max)
 Dimension( mm): (D)10
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" CCIQIII Hybrid sensitivity camera  MX-R5712-4K , MX-R5712K-4K
PDF FILE
Hybrid sensitivity low light intensive camera !!
 1/3.7" Hybrid sensitivity B/W camera
 Pixel: 648(H) x 488(V)
 Resolution: 550 TV Lines
 0.03 Lux / 50IRE, 15 fps-LED turn off / 60cm)
 0.03 Lux / 140IRE, 15 fps-LED turn on / 60cm)
 Frame rate: 30 fps(EIA), 25 fps(CCIR); 15 fps(EIA & CCIR)
 Sensitivity: 8.2 [V/Lux.sec]
 Dynamic range: 63.3 [dB]
 Lens: 4.25mm/F1.1
 Power: DC 5 ~12V (80mA- max)

If you have customized camera designs(15 fps~1fps), Misumi can help you realize them. Feel free to send us your ideas, and we can help custom build your special camera application.
Hi-res. download Catalogue Catalogue Catalogue
Ultea mini camera with Motion detect trigger  MO-M3788, MO-M3788-4F, MO-S3788-2G
 1/4" B/W CCIQ II Camera
 60 field/sec (EIA) , 50 field/sec (CCIR)
 Pixel: 648x488 (EIA/CIR)
 400 TV Lines
 0.1Lux / F1.2
 Lens: 4.0mm / F2.0(4F)
 Dimension: 8.6 x 8.6(mm)
 Optional Accessories:
TG12512 Alarm I/O RELAY BOX , (MO-M3788-4F)

Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Color CCIQ II Camera   MO-S5710-3T, MO-S5710-4T, MO-S5710-3C
 Effective image area: 3.8(H) x 2.9(V) x 4.86(D)
 Effective pixel: 648(H) x 488(V)
 Pixel size: 6 um x 6 um
 Resolution: 480
 0.006 Lux/ F1.2
 Sensitivity: 8.2 [V/Lux.sec]
 Dynamic range: 63.3 [dB]
 S/N ratio: 47 [dB]
 Focal distance: infinity
 Power: DC 5~12V
 Dimension(mm): 11 x 11
Hi-res. download Catalogue Catalogue Catalogue
mini camera  MO-S5916G, MO-S5916P
PDF FILE
 1/3" B/W CCIQ III (MO-S5916)
 Pixel: 728(H) x 488(V)(EIA/CCIR)
 Resolution:550 TV Lines
 Frame Rate: 60 field/sec(EIA), 50 field/sec (CCIR)CVBS
 Dynamic Range: 46.4 [dB]
 Sensitivity: 13.8 V/Lux.sec
 Power input: DC 5~12V
 Dimension(mm): 16 x 16
G-TYPE LENS
3.6mm/F2.0
3F Lens 3.7mm/F2.0
4F Lens 4.3mm/F2.0

Hi-res. download Catalogue Catalogue Catalogue
mini camera  MO-S4916G, MO-S4916P
PDF FILE
 1/3" B/W CCIQ III D1 Camera
 Pixel: 728 (H) x 488(V) (NTSC/PAL)
 Pixel size: 6.35 um x 7.4 um
 Effective image area: 4.62 mm x 3.61 mm
 HI Resolution: 550(NTSC/PAL) TV line over
 Sensitivity: 13.8 [V/Lux.sec]
 SNR: 46.4 [dB]
 Dynamic range: 63.7 [dB]
 Shutter speed:
1/60~1/200,000 (NTSC/EIA),
1/50~1/170,000 (PAL/CCIR)
 Power: DC 5~12 V
 Dimension(mm): 16 x 16
G-TYPE LENS
3.6mm/F2.0
3F Lens 3.7mm/F2.0
4F Lens 4.3mm/F2.0

Hi-res. download Catalogue Catalogue Catalogue
1/3" Color CCIQ III D1 HI Res Camera  MO-S4910-3C, MO-S4910-4C, MO-S4910-3F, MO-S4910-3G, MO-S4910-4F
 1/3" B/W CCIQ III D1 HI Res Camera
 728(H) x 488(V)(NTSC--EIA / PAL-CCIR)
 HI Resolution: Horizontal 550 TV Lines
 Pixel Size: 6.35 um x 7.4 um
 Effective Image Area: 4622.8 um x 3611.2 um
 Sensitivity: 13.8 V/Lux.sec
 Dynamic Range: 46.4 [dB]
 Min. Illumination: 0.05Lux /F 1.2 20IRE
 Max. Frame Rate: 60 field/sec(NTSC-EIA), 50 field/sec(PAL-CCIR) CVBS
 Power Supply: DC 5~12 V
 Dimension(mm): 11 mm x 11 mm
Hi-res. download Catalogue Catalogue Catalogue
CCIQII CCD IMAGE QUALITY MINI CAMERA  MO-S3788
 1/4" B/W CCIQ II Camera
 Pixel : 316K ( NTSC / PAL )
 Resolution : Horizontal 400 TV Lines
 Shutter Speed :AUTO
 Min. Illumination :0.1Lux/ F1.2
 With 4.0mm/F2.0 (4F) lens,(various lens for ordering in advance)
 Power Supply : DC 5 -12V
 Power consum. : 100 mA(Max)
 Dimension(mm) : 8.6 mm x 8.6 mm


Hi-res. download Catalogue Catalogue Catalogue
CCIQ MINI CAMERA  MO-S2788-2S, MO-S2788-3S, MO-S2788-2V, MO-S2788-3V, MO-S2788-3W
 1/4" B/W CCIQ II Camera
 Pixel : 648 x 488 ( NTSC & PAL )
 Horizontal 400 TV Lines
 Image Transfer Rate: 60 field/sec (EIA) , 50 field/sec (CCIR)
 0.6Lux/ F1.2
 2.1mm /F2.5 - Super wide angle (MO-S2788-2G)
 2.1mm /F2.5 - Super wide angle (MO-S2788-2S)
 3.4mm /F3.4 (MO-S2788-3S)
 2.8mm/F3.9 (MO-S2788-2V)
 3.3mm /F2.0 (MO-S2788-3V)
 2.8mm /F3.9 (MO-S2788-3W)
 5.0mm/F3.5 (MO-S2788-5H)
 Power Supply : DC 5~12V
 Dimension(mm) :8.6 mm x 8.6 mm

Hi-res. download Catalogue Catalogue Catalogue
High Quality Camera module with LED   MO-S837L-3X, MO-S937L-3X
 1/4" B/W CCIQ II Camera
 IR 850nm LED X 10 --MO-S837L-3X (B/W)
 IR 940nm LED x 10 --MO-S937L-3X (B/W)
 Pixel: 316K ( EIA / CCIR )
 Resolution: Horizontal 400 TV Lines
 Image transfer rate: 60 field/sec (EIA) , 50 field/sec (CCIR)
 Min. Illumination: 0.1 Lux/ F1.2
 Sensitivity: 3.16 [V/Lux.sec]
 Lens:
3.4mm/F6.0 (Deep focus lens)
3.4mm/F2.8 (Surveillance lens)
 Power: DC 5 ~12V ( 50 mA-Max)
 Dimension(mm) : 11 mm x 11 mm


 Perfect for
1. Inspection: pipeline, sewage, air duct, machine
2. Disaster Rescue: earthquake, tornado, hurricane, snow avalanche, fire, flood
3. Insurance Claim Adjuster: inspect property damage, vehicle damage.
 MISUMI also does custom design and modification of our items to meet specific needs.
Hi-res. download Catalogue Catalogue Catalogue
NEW CCIQ II CAMERA   MO-S8914G, MO-S8914P, MO-S4914G, MO-S4914P, MO-S5714G, MO-S5714P, MO-S3714G, MO-S3714P
MO-S8914
 960H pixel

 1/3" B/W CCIQ II Camera
 Pixel: 976 x 496 ( EIA / CCIR )
 710 (EIA), 740 (CCIR)
 3.7mm/F2.0(MO-S8914G ), 4.3mm/F2.0(MO-S8914-4F)
 Sensitivity: 11.4 [V/Lux.sec]
 DC 5~12 V

MO-S4914
 1/3" B/W CCIQ II Camera
 Pixel :728x488( EIA-NTSC / CCIR-PAL )
 550 TV Lines
 3.7mm/F2.0(MO-S4914G ), 4.3mm/F2.0(MO-S4914-4F)
 Sensitivity: 13.8 V/Lux.sec
 DC 5~12 V

MO-S5714
 1/3.7" B/W CCIQ II Camera
 Pixel :648x488( EIA / CCIR )
 550 TV Lines
 3.7mm/F2.0(MO-S5714G ), 4.3mm/F2.0(MO-S5714-4F)
 Sensitivity: 8.2 [V/Lux.sec]
 DC 5~12 V

MO-S3714
 1/4" B/W CCIQ II Camera
 Pixel :648x488( EIA / CCIR )
 400 TV Lines
 3.7mm/F2.0(MO-S3714G ), 4.3mm/F2.0(MO-S3714-4F)
 Sensitivity: 3.16 [V/Lux.sec]
 DC 5~12 V
Hi-res. download Catalogue Catalogue Catalogue
1/3" CCIQ III 960H camera   MO-P8750G, MO-P8950G, MO-P8750P, MO-P8950P
 MO-P8750 with UTC function
 1/3" B/W CCIQ III 960H
 Pixel: 976 (H) x 496(V) (EIA / CCIR)
 Pixel size: 5.00 um x 7.40 um
 Effective image area: 4.88 mm x 3.67 mm
 HI Resolution: 710 (EIA), 740 (CCIR) TV line over
 Dark signal: 34.0 [mV/sec ]
 Sensitivity: 11.4 [V/Lux.sec]
 SNR: 46.4 [dB]
 Dynamic range: 63.5 [dB]
 Shutter speed: 1/60~1/200,000 (EIA), 1/50~1/170,000 (CCIR)
 Power: DC 5~12 V
 Dimension(mm): 11 x 11
Hi-res. download Catalogue Catalogue Catalogue
1/4" B/W CCIQ IV camera  MO-S7710-4C, MO-S7710-3F,MO-S7710-3C, MO-S7710-4H
 1/4" B/W CCIQ III Camera
 Pixel: 648(H) x 488(V) (EIA-NTSC/ CCIR-PAL)
 Pixel size: 5.6 um x 5.6 um
 Effective image area: 3.63 mm x 2.73 mm x 4.54 mm
 Resolution: Horizontal 500 TV Line(EIA-NTSC), 560 TV Line(CCIR-PAL)
 Sensitivity: 10.5 [V/Lux.sec]
 SNR: 46.2 [dB]
 Dynamic range: 65.3 [dB]
 Power: DC 5~12V
 Dimension(mm): 11 x 11
Hi-res. download Catalogue Catalogue Catalogue
1/4" B/W CCIQII Mini Camera   MO-S3712
 1/4" B/W CCIQ II Mono Camera
 Pixel: 316K (EIA/CCIR)
 Resolution: Horizontal 400 TV Lines
 Min. Illumination: 0.06 Lux/ F1.2
 Power: DC 5~12V
 Dimensions(mm): 12 x 12
MO-S3512G-2G
Lens:2.1mm/F2.5(M7/P0.5)
  MO-S3512-3.3
Lens:3.3mm/F2.0(M10/P0.5)
  MO-S3512G-2.5
Lens:2.5mm/F2.5(M10/P0.5)

Hi-res. download Catalogue Catalogue Catalogue
1/3" CCIQ III 960H Camera   MO-S8710-4C, MO-S8710-3F, MO-S8710-3C, MO-S8710-4H
  with UTC function
 1/3" Color CCIQ III 960H Camera(MO-S8510)
 1/3" B/W CCIQ III 960H Camera(MO-S8710)
 Pixel: 976 (H) x 496(V) (NTSC-EIA / PAL-CCIR)
 Pixel size: 5.00um x 7.40um
 Effective image area: 4.88mm x 3.67mm
 HI Resolution: 710 (NTSC/EIA), 740 (PAL/CCIR) TV lines over
 Dark signal: 34.0 [mV/sec ]
 Sensitivity: 11.4 [V/Lux.sec]
 SNR: 46.4 [dB]
 Dynamic range: 63.5 [dB]
 Shutter speed: 1/60~1/200,000 (NTSC/EIA), 1/50~1/170,000 (PAL/CCIR)
 Power: DC 5~12 V
 Dimensions(mm): 11 x 11

Hi-res. download Catalogue Catalogue Catalogue
1/3" Color CMOS Camera   MO-S4915-3F, MO-S4915G
PDF FILE
 728(H) x 488(V) (EIA-NTSC/CCIR-PAL)
 HI Resolution: Horizontal 550 TV Lines
 Pixel Size: 6.35um x 7.4um
 Effective Image Area: 4622.8um x 3611.2um
 Sensitivity: 13.8 V/Lux.sec
 Dynamic Range: 46.4 [dB]
 Min. Illumination: 0.05Lux /F 1.2 20IRE
 Lens:3.7mm/F2.0; 3.6mm/F2.0 (order in advance)
 Max. Frame Rate: 60 field/sec(EIA-NTSC), 50 field/sec(CCIR-PAL) CVBS
 Power Supply: DC 5~12V
 Dimensions(mm): 16x16

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get about new and popular products in MISUMI.
More


Subscribe our newsletter to get new information.