CMOS >>UVC Signal >> Inspection(> Φ8mm) >> Tube
MICROSCOPE CAMERA
FMD-L18Z
▪ Dimension (mm): Ø 20
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 8
▪ Snapshot and Freeze Frame
5.0 MEGA PIXEL CAMERA
MD-T5015L-3.0
▪ Dimension (mm): Ø 15
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 2592 x 1944 @ 15 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 3.651 x 2.744
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 12
▪ Snapshot and Freeze Frame (Optional)
720p HDR CAMERA
RD-V55110RL
• High Dynamic Range
▪ Dimension (mm): Ø 10
▪ Image Sensor: 1/3″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 3.75 x 3.75
▪ Image Area (mm): 4.8 x 2.7
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 8 (Dimmer)
1080p CAMERA
MD-T2013 Series
▪ Dimension (mm): Ø 13
▪ Image Sensor: 1/2.7″ CMOS
▪ Resolution: 1920 x 1080 @ 15 fps
▪ Pixel Size (µm): 3 x 3
▪ Image Area (mm): 5.856 x 3.276
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Snapshot and Freeze Frame (Optional)
▪ Video Format: MJPEG / YUY2 / H.264
• with Micro HDMI Connector
▪ Dimension (mm): Ø 18.5
▪ Image Sensor: 1/2.9″ CMOS
▪ Resolution: 1920 x 1080 @ 15 fps
▪ Pixel Size (µm): 4.2 x 4.2
▪ Image Area (mm): 5.51 x 3.1
▪ Interface: HDMI
▪ Shutter: Rolling
▪ Power: DC 5V
VARIFOCAL LENS CAMERA
MD-T2013-286020
• Vari-Focal Lens
▪ Dimension (mm): Ø 13
▪ Image Sensor: 1/2.7″ CMOS
▪ Resolution: 1920 x 1080 @ 15 fps
▪ Pixel Size (µm): 3 x 3
▪ Image Area (mm): 5.856 x 3.276
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Snapshot and Freeze Frame (Optional)
▪ Video Format: MJPEG / YUY2 / H.264
H.264 CAMERA
MD-V4110L Series
▪ Dimension (mm): Ø 10
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 3 x 3
▪ Image Area (mm): 3.888 x 2.43
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 10 (Dimmer)
▪ Video Format: MJPEG / YUY2 / H.264
720p CAMERA
MD-V4010L series
▪ Dimension (mm): Ø 10
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 3 x 3
▪ Image Area (mm): 3.888 x 2.43
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 10 (Dimmer)
▪ Video Format: MJPEG / YUY2
• Robot Camera
▪ Dimension (mm): Ø 9.1
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps (Auto)
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.819 x 1.033
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 8
▪ Dimension (mm): Ø 10
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 8 (Dimmer)
5.0 Megapixel Camera
MD-T5215VYL-3128
• with Auto Focus Lens
▪ Dimension (mm): Ø 15
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 2592 x 1944 @ 15 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 3.6736 x 2.7384
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 12
▪ Snapshot and Freeze Frame (Optional)