CMOS >>UVC Signal >> Inspection(> Φ8mm) >> Board Module
• Motion detect Snapshot
▪ Dimension (mm): 22 x 26 (Sensor Board)
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 640 x 480 @ 30 fps
▪ RTC Function
▪ Micro SD / Micro SDHC Card Slot (Support up to 16GB)
1/4" 5 MP Camera
MD-B5026 Series
▪ Dimension (mm): 22 x 26
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 2592 x 1944 @ 15 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 3.651 x 2.744
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1/2.7" 1080p Camera
MD-B660A28
• The camera module is certified for Microsoft Teams, such as Windows Collaboration Display.
▪ Dimension (mm): 28 x 28
▪ Image Sensor: 1/2.7″ CMOS
▪ Resolution: 1920 x 1080 @ 30 fps
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 5.76 x 3.24
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Built-in Microphone (Optional)
 |
|
MD-B660A28 |
MD-B660A28-118-00 |
1/4.1" 720p Camera
B441A08R, B441A10R, 441B08R, 441B10R
▪ Dimension (mm):
Ø 8.2 (B441A08R)
Ø 10 (B441A10R)
▪ Image Sensor: 1/4.1″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 3.84 x 2.16
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter: Global
▪ Power: DC 5V
▪ CRA: 0 degree / 20 degree (Optional)
1/7.5" VGA Camera
MD-B24M14R
▪ Dimension (mm): Ø 14
▪ Image Sensor: 1/7.5″ CMOS
▪ Resolution: 640 x 480 @ 30 fps
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 1.968 x 1.488
▪ Interface: USB 2.0
▪ Shutter: Global
▪ Power: DC 5V
▪ Built-in Microphone
1/4" 5 MP Camera
MD-B5026E-01, MD-B5026E-02
▪ Dimension (mm): 22 x 26
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 2592 x 1944 @ 15 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area(mm): 3.651 x 2.744
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
 |
|
MD-B5026E-01 |
MD-B5026E-02
connector: SMD type |
1/3.2" 8 MP Camera
MD-B57018, MD-B57020 Series
▪ Dimension (mm):
Ø 18 (MD-B57018)
Ø 20 (MD-B57020)
▪ Image Sensor: 1/3.2″ CMOS
▪ Resolution: 3264 x 2448
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 4.59 x 3.45
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1/4" 5 MP Camera
MD-B5214 Series
• with Auto Focus Lens
▪ Dimension (mm): Ø 14
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 2592 x 1944 @ 15 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 3.6736 x 2.7384
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1/2.9" 1080p Camera
DH-B63217xD
• with Micro HDMI Connector
▪ Dimension(mm): Ø 18.5
▪ Image Sensor: 1/2.9″ CMOS
▪ Resolution: 1920 x 1080 @ 15 fps
▪ Pixel Size (µm): 4.2 x 4.2
▪ Image Area (mm): 5.51 x 3.1
▪ Interface: HDMI
▪ Shutter: Rolling
▪ Power: DC 5V
1/6" 1080p Camera
B31111 Series
• Square Type and Ultra Slim
▪ Dimension(mm): 11 x 11
▪ Sensor Type: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter Type: Rolling
▪ Power: DC 5V
1/4" 720p Camera
MD-B44109, MM-B44109, MT-B44109 Sseries
• 720p Resolution and H.264 Video Format
▪ Dimension (mm): Ø 9
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 3.84 x 2.16
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Connector:
USB 2.0 Type A (MD-B44109)
USB 2.0 Micro Type B OTG (MM-B44109)
USB 2.0 Type C (MT-B44109)
1/2.7" 1080p Camera
TD-B66009R
• Low Light Camera, Miniature Size
▪ Dimension (mm): Ø 9.6
▪ Image Sensor: 1/2.7″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 5.76 x 3.24
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1/4" 5 MP Camera
MD-B5226 Series
▪ Dimension (mm): 22 x 26
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 2592 x 1944 @ 15fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 3.6736 x 2.7384
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1/4" 5 MP Camera
MD-B5426 Series
▪ Dimension (mm): 22 x 26
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 2592 x 1944 @ 15fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 3.6736 x 2.7384
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V