PRODUCT
CMOS >>UVC Signal >> Inspection(> Φ8mm) >> Side view camera
1080p CAMERA MD-B2020U Series
 H.264 Video Format
 Dimension (mm): 20 x 48
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.856 x 3.276
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1.3 MegaPixel Digital color USB Camera MODULE MD-MB4013-3X6
 SXGA (1280x1024) 1.3 MegaPixel USB CMOS Camera module:
 Active Array Size: 1300 x 1028
 Output Formats: (8-bit) YUV/YCbCr 4:2:2 GRB 4:2:2 Raw RGB Data
 Image Transfer Rate: SXGA 15fps VGA 30fps; QVGA, QQVGA, CIF 30fps; QCIF, QQCIF 30fps;
 USB 2.0/1.1 for, Windows 2000, XP, windows 7 or windows 10
  4 White SMD LED Lighting ( IR LED optional)

 Dental / Medical application
 USB Intraoral camera,
 USB Micro Skin Scope,
 USB Video Otoscope,
 USB Video pharyngoscope,

 Industrial application
 Digital Industrial Camera
 USB Line Scan Camera, USB Area Scan Camera
 Inspection Camera(glass, Flat Panel Display, PCB),
 robot-guidance,  metrology,  microscopy

 surveillance application
 USB Digital SPY CAMERA, USB Snake camera


Hi-res. download Catalogue Catalogue Catalogue
720P EASY INSTALL CAMERA RD-N20908LD-120
 Left side view, Right side view, up View, Down View-order in advance
 For Robot Camera, Hidden, Spy Application
 Easy Installation

 Dimension (mm): 51.7 x 8.4
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 LED (Optional)
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.