PRODUCT
CMOS >>UVC Signal >> Telescope
1080p Camera MD-V311M16L-3016
 Dimension (mm): Ø 16
 Image Sensor: 1/6″ CMOS B/W
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 Lens: 30.0 mm / F 1.6
 FOV: H= 5° 12'; V= 2° 58'; D= 5° 59'
 White LED x 8
 Snapshot and Freeze Frame (Optional)
click to demo image
VGA Camera MD-T20006-8F
PDF FILE
 View Angle 13 Degree
 Dimension (mm): Ø 8.2
 Image Sensor: 1/9″ CMOS
 Resolution: 640 x 480
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 1.6 x 1.2
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Video Format: YUV
 Lens: 8.3 mm / F 2.4
 FOV: 13°
Hi-res. download Catalogue Catalogue Catalogue
5 Megapixel Camera MD-T5015-1620
 Dimension (mm): Ø 15.9
 Image Sensor: 1/4″ CMOS
 Resolution: 2592 x 1944 @ 15 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 3.651 x 2.744
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Lens: 16 mm / F 2.0
 FOV: 16°

Prefer for: film inspection, industrial inspection, microchip inspection camera module
Image demo: click here

Hi-res. download Catalogue Catalogue Catalogue
1080p Camera XD-B31105-34
 View Angle 34 Degree
 Dimension (mm): Ø 6.3
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 Lens: 5.0 mm / F 3.5
 FOV: 34°
 White LED x 6 (Optional)
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue
5 Megapixel Camera TD-V36315LH-13
 View Angle 13 Degree and High DOF Lens
 Surgical Field Camera
 Dimension (mm): Ø 15
 Image Sensor: 1/5″ CMOS
 Resolution: 2592 x 1944 @ 30 fps
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 2.90 x 2.18
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Lens: 16 mm / F 7.0
 FOV (D / H / V): 12° 57' / 10° 21' / 7° 48'
 FID: 175-155-185 mm
 High-Intensity White LED x 6
 LED CRI: 90
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.