CMOS >>UVC Signal >> Dual camera
1080p Dual Camera
XD-D31108LH-93
• Object view angle direction can be customized
▪ Dimension (mm): Ø 8
▪ Image Sensor: 1/6″ CMOS x 2
▪ Resolution: 1920 x 1080 @ 15~30 fps x 2
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ High-Intensity x 6 (Front) and High-Intensity x 1 (Side)
5 Megapixel Dual Camera
MD-TCAM-42
• 360 Degree Dual Camera Module
▪ Dimension (mm): 30 (L) x 25 (W) x 25 (H)
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 2592 x 1944 @ 15 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 3.651 x 2.744
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Lens: 1.79 mm / F 2.2
720p Dual Camera
XD-DB20909R Series
▪ Dimension (mm): Ø 9.0
▪ Image Sensor: 1/9″ CMOS x 2
▪ Resolution: 1280 x 720 @ 15~30 fps x 2
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.819 x 1.033
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1080p Dual Camera
FTD-VDB311M5L8H-49
▪ Dimension (mm): 11 x 28.03
▪ Image Sensor: 1/6″ CMOS x 2
▪ Resolution: 1920 x 1080 @ 15~30 fps x 2
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.7288 x 1.5498
▪ IR 850 nm High-Intensity LED x 10 (Dimmer)
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V