CMOS >>CVBS Signal >> Endoscope(< Φ8mm) >> Snake Borescope
1/18" Snake Camera
MO-L803 Series
▪ Dimension (mm): Ø 4.4
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 320 x 240 (NTSC)
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 0.82 x 0.625
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ White LED x 4 (Optional)
▪ Memory flexible metal conduit
1/18" Snake Camera
MO-L833 Series
▪ Dimension (mm): Ø 3.9
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 320 x 240 (NTSC)
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 0.82 x 0.625
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ White LED x 4
▪ Memory flexible metal conduit
1/10" Snake Camera
MX-L1004
▪ Dimension (mm): Ø 4.5
▪ Image Sensor: 1/10″ CMOS
▪ Pixel: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601)
▪ Pixel Size (µm): 2.125 x 2.125
▪ Image Area (mm): 1.370 x 1.04
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ White LED x 6
▪ Memory flexible metal conduit
1/4" Snake Camera
MO-L3506
▪ Dimension (mm): Ø 8.0
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 3.53 V/Lux.sec
▪ White LED x 8
▪ Memory flexible metal conduit