CMOS >>CVBS Signal >> Inspection(> Φ8mm) >> Tube
1/4" Tube Camera
MO-V5006L Series
▪ Dimension (mm): Ø 8.8
▪ Image Sensor: 1/4″ CMOS
▪ Pixel: 712 x 552 (640 x 480 output pixel array) (NTSC / PAL)
▪ Pixel Size (µm): 5.6 x 5.6
▪ Image Area (mm): 3.99 x 3.09
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 16 V/Lux.sec
▪ With UTC Function
▪ White LED x 8 (IR 940nm / IR 850nm- Specify When Ordering)
1/3" Concealed Camera
MO-R5910C-3G
• Non-detectable(AR lens)
▪ Dimension (mm): Ø 10
▪ Image Sensor: 1/3″ CMOS
▪ Pixel: 728 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.35 x 7.4
▪ Image Area (mm): 4.6228 x 3.6112
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 13.8 V/Lux.sec
▪ Lens: 3.6 mm / F 2.0
1/3" Low Light Camera
MX-R5610 Series
▪ Dimension (mm): Ø 10
▪ Image Sensor: 1/3″ CMOS
▪ Pixel: 728 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.35 x 7.4
▪ Image Area (mm): 4.6228 x 3.6112
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 13.8 V/Lux.sec
1/3.7 Tube Camera
MO-T5516L
▪ Dimension (mm): Ø 16
▪ Image Sensor: 1/3.7″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.0 x 6.0
▪ Image Area (mm): 3.8 x 2.9
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 8.2 V/Lux.sec
▪ High-Intensity White LED x 3
1/4" Tube Camera
MO-T3514Y-6G
▪ Dimension (mm): Ø 14
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 3.53 V/Lux.sec
▪ Lens: 6.0 mm / F 1.8 (Day & Night Lens) IR Acceptable
1/4" Tube Camera
MO-T3510LW
▪ Dimension (mm): Ø 10
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 3.53 V/Lux.sec
▪ White LED x 10
1/3" Tube Camera
MO-T8516L
▪ Dimension (mm): Ø 16
▪ Image Sensor: 1/3″ CMOS
▪ Pixel: 976 x 496 (NTSC / PAL)
▪ Pixel Size (µm): 5.0 x 7.4
▪ Image Area (mm): 4.88 x 3.67
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 11.4 V/Lux.sec
▪ With UTC Function
1/4" Tube Camera
MO-V3506L Series
▪ Dimension (mm): Ø 8.0
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 3.53 V/Lux.sec
▪ White LED x 8 (Dimmer)
1/3.7" Tube Camera
MO-V5506L Series
▪ Dimension (mm): Ø 8.2
▪ Image Sensor: 1/3.7″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.0 x 6.0
▪ Image Area (mm): 3.8 x 2.9
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 8.2 V/Lux.sec
▪ White LED x 6 (Dimmer)
1/3" Tube Camera
MO-V5606L Series
▪ Dimension (mm): Ø 8.8
▪ Image Sensor: 1/3″ CMOS
▪ Pixel: 728 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.35 x 7.4
▪ Image Area (mm): 4.6228 x 3.6112
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 13.8 V/Lux.sec
▪ White LED x 8 (Dimmer)