CCD >> Hidden
Mobile MINI Surueilance System   MPX-C4310

HS-C4310+MP-300E=MPX-C4310

HS-C4310
 Hi-resolution 1/4" CCD Color Spy Camera
 Camera hidden in screw and button
 Pixel : 410K(PAL),380K(NTSC)
 Resolution : 520 TV Lines over.
 4.3mm/F2.0 LENS
 Power Supply: DC 9~12V
 Dimension: 24 x 28 mm

MP-300E
 Mini Mobile Digital Video Recorder
 SD/SDHC card slot (support 32 GB SDHC class 4 over )
 H.264 REC, D1 720x480 Video & Snapshot JPG Iimage
 Date and time stamping, IR remote control
 loop overwrite recording or continuous recording
 Special Power Saving button (monitor sleep mode)
 Extend Interface port:
 DVR supply DC 5V output (2.5mm phone jack) for camera and vdieo composite input.
 3.5mm (phone jack) video audio composite output
 Power input, PC connect: mini USB 2.0
 RTC stamp embedded in video stream
 AV recorder resolution : 720x480(D1) / max 30 fps.
 Display :2.5" TFT
 detachable, rechargeable Li-ion battery NP-60 (900mAh)
 5V DC adapter (USB port) / USB cable
 Dimension(mm): 95.5 x 63.5 x 21
Hi-res. download Catalogue Catalogue Catalogue
SPY CAMERA  HS-C220, HS-C221, HS-C222, HS-C223, HS-C224, HS-C231
  HIDDEN IN SCREW  
 1/4" COLOR CCD SONY Image Sensor
 Pixel:290K(PAL),250K(NTSC)
 Horizontal 360 TV Lines over
 Min. lllumination : 0.2 Lux / F1.2
 Shutter Speed:1/50-1/120000
 W/4.0mm lens
 Power Supply : DC12V
 Dimension : 23x20x13.3mm
HS-C220 HS-C221 HS-C222 HS-C223 HS-C224 HS-C231

Hi-res. download Catalogue Catalogue Catalogue
SPY CAMERA  HS-C120, HS-C122, HS-C123
 Covert Camera Hidden In A (SCREW) NUT
 1/4" COLOR CCD CAMERA
 Pixel: 290k (PAL), 250k (NTSC)
 Horizontal 350 TV Lines over
 4.3mm/F2.0 CONE LENS
 Power Supply: DC 9~12V
 Dimension: 24 x 28 mm
HS-C120 HS-C121 HS-C122 HS-C123 HS-C124 HS-C131

Hi-res. download Catalogue Catalogue Catalogue
Ultra mini camera  MS-1476A-4T
 1/4" color CCD camera
 Pixel: 290k (PAL), 250k (NTSC)
 Resoluction: horizontal 350 TV Lines over
 Lens: 3.1mm/F3.4
 0.2Lux/F1.2
 Built-in microphone
 Power: DC 12V (70mA)
 Ultra-slim 8mm
Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SPY CAMERA   MS-C490
 Covert Camera Hidden In A (SCREW) NUT
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.2
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:11x11mm Board:29x29x7mm
 Power Source:DC 12V


 VIDEO DEMO: DEMO
Download the files to your computer, Right Click and choose 'Save Target As'.
DEMO1.MPG file size 1.91 MB

Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA   MS-C491
 Covert Camera Hidden In A Button
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.2
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:11x11mm Board:29x29x7mm
 Power Source:DC 12V


 VIDEO DEMO: DEMO
Download the files to your computer, Right Click and choose 'Save Target As'.
DEMO1.MPG file size 1.91 MB


Hi-res. download Catalogue Catalogue Catalogue
Wireless SNAKE CAMERA Kit   KS-C49xT-A2 ( Export market only )
 Covert Camera Hidden In A (SCREW) NUT
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.4
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:11x11x18mm Board:29x29x7mm
 Power Source:DC 12V
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
 Model: KS-C490T-A2, KS-C491T-A2, KS-C492T-A2, KS-C493T-A2
Zoom In Zoom In Zoom In Zoom In
KS-C490T-A2 KS-C491T-A2 KS-C492T-A2 KS-C493T-A2

Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA   MS-C492
 Covert Camera Hidden In A (SCREW) NUT
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.2
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:11x11mm Board:29x29x7mm
 Power Source:DC 12V


 VIDEO DEMO: DEMO
Download the files to your computer, Right Click and choose 'Save Target As'.
DEMO1.MPG file size 1.91 MB


Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA   MS-C493
 Covert Camera Hidden In A (SCREW) NUT
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.2
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:11x11mm Board:29x29x7mm
 Power Source:DC 12V


 VIDEO DEMO: DEMO
Download the files to your computer, Right Click and choose 'Save Target As'.
DEMO1.MPG file size 1.91 MB





Hi-res. download Catalogue Catalogue Catalogue
Wireless Hidden SPY CAMERA Kit   KS-C402MB-A2 ( Export market only )
Wearable Camera Hidden In A Hat
 1/4" CCD COLOR ULTRA MINI camera  
 Min.lllumination :0.2Lux/F1.2  
 With 2.4GHz Wireless Transmitter Module / Rechargeable Battery
 OPTION : MICROPHONE or night-vision
 Power Source:DC 12V
Hi-res. download Catalogue Catalogue Catalogue
Wireless SNAKE CAMERA Kit   KS-C491T-A2 ( Export market only )
 Covert Camera Hidden In A Button
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.4
 Pixel: NTSC(250K), PAL(290K)
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
 Dimensions: Lens:11x11x18mm, Board:29x29x7mm
 Power Source:DC 12V





 VIDEO DEMO: DEMO
Download the files to your computer, Right Click and choose 'Save Target As'.
DEMO1.MPG file size 1.91 MB


Hi-res. download Catalogue Catalogue Catalogue
1/4" CCD Color Spy Camera  HS-C1310
PDF FILE
 1/4" CCD Color Spy Camera
 Camera hidden in screw and button
 Pixel:290k (PAL), 250k (NTSC)
 Horizontal 350 TV Lines over
 4.3mm/F2.0 LENS
 Power Supply: DC 9~12V
 Dimension: 24 x 28 mm



Hi-res. download Catalogue Catalogue Catalogue
Headset Camera   ST-101 , ST-3501
ST-101
 1/4" Color CCD Headset OSD Camera
 Pixel : 380K (NTSC) ,410K(PAL)
 LENS:3.3mm/F2.0
 HI Resolution 520 TV Lines
 Shutter Speed :1/50-1/100,000 Sec.
 Built-in Microphone
 OSD Function Built-in
(OSD Function : CAMERA ID, Image Privacy area, Motion detection, Shutter Speed, BLC, AGC, WHITE BAL, Negative Image, RGB ADJUST, MIRROR, GAMMA .... )


ST-3501
 1/4" Color CCIQ II Headset Camera
 Pixel : 316K (NTSC / PAL)
 LENS:3.9mm/F2.8
 HI Resolution 400 TV Lines
 Image Transfer Rate: 60 fps
 Built-in Microphone

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get about new and popular products in MISUMI.
More


Subscribe our newsletter to get new information.