Lens >>Board Lens >>Megapixel(Board Lens)
Board Lens (5 Megapixel)   5M3020IR-M10, 5M3020IR-M10-01
Model: 5M3020IR-M10
 Lens: 3.0mm / F2.0 (5MP)
 Image circle: 7.15 mm
 With IR filter
 Dimensions(mm): Cap(D)12 (M10 x P0.5)

Model: 5M3020IR-M10-01
 Lens: 3.0mm / F2.0 (5MP)
 Image circle: 7.15 mm
 With IR filter
 Dimensions(mm): M10 x P0.5

Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel)   5M3020AR-M12
 5MP Lens
 3.0mm / F2.0 (M12 x P0.5)
 W/AR filter, Cap12(D)mm
 Image circle(mm): 7.15
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (12 Megapixel)   12M18020IR-M7
PDF FILE
12MP Lens
 1.8mm / F2.0 (M7 x P0.35)
 W/IR filter
 Image circle(mm): (D)4.7
 F.O.V(D/H/V): 104°/89.5°/48.8°(1/6")
 TTL(mm): 14
 CRA: <10.86°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (12 Megapixel)   12M40020IR-M12
PDF FILE
12MP Lens
 4.0mm / F2.0 (M12 x P0.5)
 W/IR filter
 Image circle(mm): (D)10.3
 F.O.V(D/H/V): 135.2°/110.4°/72.6°(1/1.8")
 TTL(mm): 23
 CRA: <14.86°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (14 Megapixel)   14M32018IR-M12
14MP Lens
 3.2mm / F1.8 (M12 x P0.5)
 W/IR filter
 Image circle(mm): (D)8.2
 F.O.V(D/H/V): 115°/98°/55°(1/3")
 TTL(mm): 23
 CRA: <13.75°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (2 Megapixel)   2M21524IR-M7
PDF FILE
2MP Lens
 2.15mm / F2.4 (M7 x P0.35)
 W/IR filter
 Image circle(mm): (D)4.65
 F.O.V(D/H/V): 143°/114°/67°(1/4")
 TTL(mm): 14
 CRA: <12.9°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (2 Megapixel)   2M23026IR-C10M7
PDF FILE
2MP Lens
 2.3mm / F2.6 (M7 x P0.35)
 W/IR filter
 Image circle(mm): (D)5.1
 F.O.V(D/H/V): 136°/105°/60.6°(1/4"-OV9714)
 TTL(mm): 14
CRA: <18°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (2 Megapixel)   2M26526IR-M7
PDF FILE
2MP Lens
 2.65mm / F2.6 (M7 x P0.35)
 W/IR filter
 Image circle(mm): (D)5.4
 F.O.V(D/H/V): 112°/87.2°/50.5°(1/4"-OV9714)
 TTL(mm): 14.5
 CRA: <16.2°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens   1M12120IR-M9
 Lens: 1.21mm / F 2.0
 Image circle: (D)4.9mm
 With IR 650nm filter
 Dimensions(mm): M9 x P0.5
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (3 Megapixel)   3M15147IR-M9
3MP Lens
 15.1mm / F4.7 (M9 x P0.5)
 W/IR filter
 Image circle(mm): 8.3
 F.O.V(D/H/V): 25°/21.8°/12.5°
 TTL(mm): 16
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel)   5M32020IR-M9
PDF FILE
5MP Lens
 3.2mm / F2.0 (M9 x P0.5)
 W/IR filter
 Image circle(mm): (D)6.5
 F.O.V(D/H/V): 133°/106°/62°(OV10635)
 TTL(mm): 15.75
 CRA: <11.4°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel)   5M37024IR-M12
PDF FILE
5MP Lens
 3.7mm / F2.4 (M12 x P0.5)
 W/IR filter
 Image circle(mm): (D)7.5
 F.O.V(D/H/V): 121.2°/99.6°/51.8°(1/2.7")
 TTL(mm): 18
 CRA: <22.67°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (3 Megapixel)   3M36520IR-M7
3MP Lens
 3.65mm / F2.0 (M7 x P0.35)
 W/IR filter
 Image circle(mm): (D)7.8
 F.O.V(D/H/V): 120°/96.5°/52.2°(1/2.7")
 TTL(mm): 15.95
 CRA: <11.2°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel)   5M26524IR-M7
PDF FILE
5MP Lens
 2.65mm / F2.4 (M7 x P0.35)
 W/IR filter
 Image circle(mm): (D)5.8
 F.O.V(D/H/V): 120°/88.2°/62.2°(1/4"-OV7725)
 TTL(mm): 15.82
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel)   5M36520IR-M9
5MP Lens
 3.65mm / F2.0 (M9 x P0.5)
 W/IR filter
 Image circle(mm): (D)8.2
 F.O.V(D/H/V): 120°/96.5°/52.2°(1/2.7"-OV2710)
 TTL(mm): 15.91
 CRA: <11.7°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens   L1428IR-M7
 1.4mm / F2.8 (Cap 9mm/M7 x P0.5)
 With IR filter
 Image circle: 5mm

Hi-res. download Catalogue Catalogue Catalogue
Board Lens (2 Megapixel)   2M50020IR-M12
 50mm / F2.0 (M12 x P0.5)
 W/IR filter
 Image circle(mm): (D)1/2"
 F.O.V(D): 9.2°(1/2")
 TTL(mm): 56.9

Hi-res. download Catalogue Catalogue Catalogue
Board Lens (3 Megapixel)   3M31828IR-M12
 3 Mega Pixel Lens
 3.18mm/F2.8 (M12 x P0.5)
 With IR filter, Cap14 (D)mm
 mage circle(mm): 1/2.7"; 1/3"
 F.O.V(D/H/V):
86°/74°/60°(OV4689 sensor)
94°/84°/54°(AR0230 sensor)
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (6 Megapixel)   6M26720IR-M12
 6 Mega Pixel Lens
 2.67mm/F2.0 (M12 x P0.5)
 With IR filter, Cap14(D)x16.2mm
 F.O.V(D/H/V):
 1/4": 104°/81°/60°
 TTL: 16.76mm
 TV distortion:<8.4%

Hi-res. download Catalogue Catalogue Catalogue
Board Lens (2 Megapixel)   2M31523IR-M12
 2 Mega Pixel Lens
 3.15mm/F2.35 (M12 x P0.5)
 With IR filter, G-type
 View angle(D/H/V): 146°/113°/84°
 TTL: 16.57mm

Hi-res. download Catalogue Catalogue Catalogue
Board Lens (12 Megapixel)   12M29022AR-M12, 12M29022IR-M12
12M29022IR-M12 (With IR filter)
12M29022AR-M12 (With AR filter)

 12 Mega Pixel Lens
 2.9mm/F2.2(M12 x P0.5)
 Image circle(mm): (D)6.3
 F.O.V(D/H/V): 128°/95°/74°(IMX179 sensor)
 TTL(mm): 22.14
 CRA: 30°

Hi-res. download Catalogue Catalogue Catalogue
Board Lens (3 Megapixel)   3M18022IR-M12
 3 Mega Pixel Lens
  1.8mm/F2.2 (M7 x P0.5)
With IR filter
 Image circle(mm): 7.0
 F.O.V(D/H/V):
 128°/110°/95° (1/2.7")
 TTL(mm): 15.5

Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel)   5M1675AR-M12
 5 Mega Pixel Lens
 16.0mm/F7.5 (M12 x P0.5)
 With AR filter, Cap 14(D)x16.0mm
 F.O.V(D/H/V):
1/2": 28.5°/22.8°/17.7°
1/3": 21.5°/17.2°/12.9°
1/4": 16.2°/13°/9.7°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (3 Megapixel)   3M52032IR-M14
PDF FILE
 3 Mega Pixel Lens
 5.20mm/F3.2 (M14 x P0.5)
 With IR filter, 6G+1IR
 Image Height: ∮11
 F.O.V(D/H/V):
 140°/112°/57°(2/3" sensor)
 Dimensions(mm): ∮14 x 20.8±0.3
 TTL(mm): 27.20
 CRA: 12°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (3 Megapixel)   3M52022IR-M14
PDF FILE
 3 Mega Pixel Lens
 5.20mm/F2.2 (M14 x P0.5)
 With IR filter, 6G+1IR
 Image Height: ∮11
 F.O.V(D/H/V):
 140°/112°/57°(2/3" sensor)
 Dimensions(mm): ∮14 x 20.8±0.3
 TTL(mm): 27.20
 CRA: 12°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel)   5M52028IRF-M7.5
PDF FILE
 5 Mega Pixel Lens
 5.20mm/F2.8 (M7.5 x P0.35)
 With IR filter, flat type, 5A+IR
 Dimensions(mm): 6.5(D) x5.2
 F.O.V(V): 60° for 1/2.5" sensor
 Image Circle(mm): 7.13
 BFL(mm): 1.5

Hi-res. download Catalogue Catalogue Catalogue
Board Lens (3 Megapixel)   3M24026IR-M12
PDF FILE
 3 Mega Pixel Lens
 2.4mm/F2.6 (M12 x P0.5)
 With IR filter
 Image circle(mm): 6.8
 F.O.V(D/H/V): 118°/103°/70°
 TTL(mm): 23
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (1Megapixel)   1M60022IR-M12
PDF FILE
1MP Lens
 6.0mm/F2.2 (M12 x P0.5)
 With IR filter, Cap14 mm(D), G-type
 Image Circle(mm): 1/2.7"
 F.O.V(D/H/V): 69.6°/60°32'/34°32'
 TTL(mm): 22.11
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (2 Megapixel)   2M25020IR-M12
PDF FILE
14MP Lens
 2.5mm/F2.0 (M12 x P0.5)
 With IR filter, G-type
 Image Circle(mm): for 1/3"
 Dimensions(mm): 1.7(D)x15.62
 TTL(mm): 21.4
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (1 Megapixel)   1M43025IRF-M12(color) , 1M43025ARF-M12(B/W)
PDF FILE
1.3 Mega Pixel Lens
 4.3mm/F2.5 (M12 x P0.5)
 With IR filter, flat type
 Image Circle(mm): 6.0
 for 1/3"
 M.O.D: 30cm
 Field of view(D): 86°
 Dimensions(mm): M12x7.4
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get about new and popular products in MISUMI.
More


Subscribe our newsletter to get new information.