PRODUCT
AHD/CVI/TVI
1/4" Camera xxx-S44788 Series
 Mini size!, Hi resolution
 OSD menu function
 Dimension (mm): 8.6 x 8.6
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 3.888 x 2.208
 Interface: AHD / CVI / TVI / PVI
 Shutter: Rolling
 Power: DC 5~12V
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera AHD-S41488 Series
 Mini size!, Hi resolution
 Dimension(mm): 8.6 x 8.6
 Sensor: 1/4″ CMOS
 Resolution: 1280 x 720
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 3.6064 x 2.0384
 Interface: AHD / CVI / TVI
 Shutter: Rolling
 Power: DC 5~12V
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera AHD-55D-12120
 Door Peephole Camera
 Dimension (mm): Ø 27
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 3.888 x 2.208
 Interface: AHD / CVI / TVI
 Shutter: Rolling
 Power: DC 5~12V
Hi-res. download Catalogue Catalogue Catalogue
1/2.9" Camera xxx-S62012 Series
 Miniature and 1080p pixel
 Dimension (mm): 12.5 x 12.5
 Image Sensor: 1/2.9″ CMOS
 Pixel: 1920 x 1080
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 5.3984 x 3.0464
 Interface: AHD / CVI / TVI / PVI
 Shutter: Rolling
 Power: DC 5~12V
Hi-res. download Catalogue Catalogue Catalogue
AHD, CVI, TVI, PVI camera B30809 series
 Crop Sensor, Mini Size!, Hi Resolution
 Dimension (mm): 9.7 (D) x 22.5
 Image Sensor: 1/5.8" CMOS (5MP Crop Sensor To 1080p)
 Resolution: 1920 x 1080 @ 30 fps (Convert 15 fps to 30 fps by duplicating every frame)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.69 x 1.51
 Interface: AHD / CVI / TVI
 Shutter: Rolling
 Power: DC 5~12V
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue
AHD, CVI, TVI CAMERA AHD-B32106FD, AHD-B25706xD Series
 High Sensitivity & High Performance.
 Dimension (mm): Ø 6.3
 Pixel Size (µm): 1.4 x 1.4
 Interface: AHD / CVI / TVI
 Shutter: Rolling
 Snapshot and Freeze Frame (Optional)

AHD-B32106FD
 Image Sensor: 1/5.6″ CMOS
 Resolution: 1920 x 1080
 Image Area (mm): 2.8 x 1.57

AHD-B25706FD
 Image Sensor: 1/7″ CMOS
 Resolution: 1920 x 1080
 Image Area (mm): 2.24 x 1.26
Hi-res. download Catalogue Catalogue Catalogue
AHD, CVI, TVI Camera AHD-S66114
 Wide Dynamic Range (WDR)
 Dimension (mm): 14 x 14
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Interface: AHD / CVI / TVI
 Shutter: Rolling
 Power: DC 5~12V
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.