▪ Dimension (mm): 11 x 11 (Camera); 29 x 29 (Board)
▪ Image Sensor: 1/4″ CCD
▪ Pixel: 510 x 492 (NTSC), 500 x 582 (PAL)
▪ Horizontal: 360 TV Lines
▪ Interface: CVBS
▪ Power: DC 12V
▪ Illumination: 0.2 Lux / F 1.2
▪ Cable between camera and mainboard is 25 cm.
![Zoom In](http://www.misumi.com.tw/image/icon/SS49001.jpg) |
![Zoom In](http://www.misumi.com.tw/image/icon/SS49101.jpg) |
![Zoom In](http://www.misumi.com.tw/image/icon/SS49201.jpg) |
![Zoom In](http://www.misumi.com.tw/image/icon/SS49301.jpg) |
MS-C490 |
MS-C491 |
MS-C492 |
MS-C493 |