Lens >> Megapixel Lens >> Size(< M7)
Pinhole Lens (1 Megapixel)
1M08750AR-M01
▪ 0.878 mm / F 5.0, no thread
▪ With AR filter, G-type
▪ Image Circle (mm): Ø 1.81
▪ F.O.V (D/H/V): 120° / 95.1° / 56.2° (1/11")
▪ Distortion: <-47.5%
▪ TTL (mm): 2.82±0.2
▪ CRA: <30°
Pinhole Lens (1.3 Megapixel)
1M10045IRF-M2.2
▪ 1.00 mm / F 4.5 (M2.2 x P0.25)
▪ With IR Filter, Flat-type
▪ Image Circle (mm): Ø 2.2
▪ F.O.V (D / H / V): 120° / 98° / 56.5° (1/9")
▪ Distortion: <30%
▪ BFL (mm): 0.87
▪ TTL (mm): 4.86
▪ CRA: <28°
Pinhole Lens (1.3 Megapixel)
1M09245IRF-M2.2
▪ 0.92 mm / F 4.5 (M 2.2 x P 0.25)
▪ With IR filter, flat-type
▪ Image Circle (mm): Ø 2.1
▪ F.O.V (D / H / V): 140° / 116° / 60° (1/9")
▪ Distortion: <-59.6%
▪ TTL (mm): 4.8
▪ CRA: <25°
Pinhole Lens (VGA)
LP0000IR-M2.2-C2.5
▪ DOF (mm): 10~100
▪ with IR Cut filter (M 2.2 x P 0.25)
▪ Image Circle (mm): Ø 2.3
▪ FOV: 120 degree
▪ Dimensions (mm): Ø 2.5
Pinhole Lens (1 Megapixel)
1M13235IR-M2.8
▪ 1.32 mm / F 3.5 (M 2.8 x P 0.2)
▪ With IR filter, flat-type
▪ Image Circle (mm): Ø 2.056
▪ F.O.V (D/H/V): 75° / 67.2°/ 41.1° (1/9")
▪ Distortion: <1%
▪ TTL (mm): 2.0
▪ CRA: <32.8°
Pinhole Lens (1 Megapixel)
1M10048IR-M3.2
▪ 1.00 mm / F 4.8 (M 3.2 x P 0.2)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 2.18
▪ F.O.V (D / H / V): 128°/ 118°/ 76° (1/9")
▪ Distortion: <-40.7%
▪ TTL (mm): 3.4
▪ CRA: <31.8°
Pinhole Lens (1 Megapixel)
1M13220IR-M3.5
1M13220IR-3.0 (no thread)
▪ Dimensions(mm): 3.08(D) x 1.5(L)
1M13220IR-M3.2 (M3.2 x P0.2)
▪ Dimensions(mm): 3.2(D) x 1.5(L)
1M13220IR-M3.5 (M3.5 x P0.2)
▪ Dimensions(mm): 3.5(D) x 1.5(L)
▪ 1.32 mm / F 2.0
▪ 1.32 mm / F 4.0 (Specify when ordering)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 2.36
▪ F.O.V (D / H / V): 75.6° / 68.3° / 41.6°
▪ Distortion: <1%
▪ TTL (mm): 2.05
▪ CRA: <33.5°
Pinhole Lens (1 Megapixel)
1M42024IRF-M6.5
▪ 4.2 mm / F 2.4 (M 6.5 x P 0.25)
▪ With AR filter, flat type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V(D): 60° (1/3.2")
▪ Distortion: <1.0%
▪ TTL (mm): 5.54
▪ CRA: 25°
Pinhole Lens (1 Megapixel)
1M13340IR-M3.5
▪ 1.33 mm / F 4.0 (M 3.5 x P 0.2)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 2.36
▪ F.O.V (D/H/V): 75.1° / 67.7° / 41.2°
Pinhole Lens (1 Megapixel)
1M33024IRV-M7
▪ 3.3 mm / F 2.4 (M7 x P0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 130° / 77° / 55.1° (1/3")
▪ Distortion: <-66.4%
▪ TTL (mm): 12.95±0.2
Pinhole Lens (1.3 Megapixel)
1M80025IRV-M7
▪ 8.0 mm / F 2.5 (M 7 x P 0.5)
▪ With IR filter, cone type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 45° / 36.5° / 27.5° (1/3")
▪ TTL (mm): 12.34
▪ CRA: 19°
Pinhole Lens (2 Megapixel)
2M15248IR-M4
▪ 1.523 mm / F 4.8 / 6.0 / 8.0 (M 4 x P 0.2)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 3.4
▪ F.O.V (D / H / V): 158° / 132° / 65° (1/6")
▪ Distortion: <-80.7%
▪ TTL (mm): 6.0
▪ CRA: <33.2°
Pinhole Lens (2 Megapixel)
2M18320IR-M4
▪ 1.83 mm / F 2.0 / 5.0 / 8.0 (M 4 x P 0.2)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 3.24
▪ F.O.V (D / H / V): 77° / 70° / 42° (1/6")
▪ Distortion: <1.5%
▪ TTL (mm): 2.3
▪ CRA: <34.5°
Pinhole Lens (2 Megapixel)
2M150xxIR-M4
▪ 1.5 mm / F 4.0 / 5.7 / 8.0 (M 4 x P 0.2)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 3.27
▪ F.O.V (D / H / V): 91° / 80.3° / 49.2° (1/6")
▪ Distortion: <1.5%
▪ TTL (mm): 4
Pinhole Lens (2 Megapixel)
2M20055IRF-M4
▪ 2.0 mm / F 5.5 (M 4 x P 0.2)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 3.27
▪ F.O.V (D / H / V): 120° / 105° / 60° (1/4")
▪ Distortion: <35%
▪ TTL (mm): 8
▪ CRA: <22°
Pinhole Lens (2 Megapixel)
2M15557IR-M4
▪ 1.55 mm / F 5.7 / F 8.0 / F 10 (M 4 x P 0.2)
▪ With IR Filter
▪ Image Circle (mm): Ø 3.3
▪ F.O.V (D/H/V): 86.8° / 78.3° / 48.4° (1/6")
▪ TTL (mm): 3.95
Pinhole Lens (2 Megapixel)
2M18640IRF-M4
▪ 1.86 mm / F 4.0 / F 5.0 / F 6.0 (M 4 x P 0.2)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 3.0
▪ F.O.V (D / H / V): 88° / 75.1° / 58.4° (1/6")
▪ Distortion: <1.5%
▪ TTL (mm): 3.2
▪ CRA: <28°
Pinhole Lens (5 Megapixel)
5M40024IRF-M6, 5M42622IRF-M6
5M40024IRF-M6
▪ 4.0 mm / F 2.4 (M 6 x P 0.35)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 5.2
▪ F.O.V (D / H / V): 62° / 52° / 33°
▪ Distortion: <-1.0%
▪ TTL (mm): 4.66
5M42622IRF-M6
▪ 4.26 mm / F 2.2 (M 6 x P 0.3)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 5.85
▪ F.O.V (D): 67°
▪ Distortion: <1.2%
▪ TTL (mm): 4.96
Pinhole Lens (2 Megapixel)
2M40020IRF-M7
▪ 4.0 mm / F 2.0 (M 7 x P 0.5)
▪ With IR filter, flat-type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 86° (1/3")
▪ Distortion: <-24.5%
▪ TTL (mm): 10.01
▪ CRA: 18.5°
Pinhole Lens (3 Megapixel)
3M45028IRF-M7
▪ 4.5 mm / F 2.8 (M 7 x P 0.35)
▪ With IR filter, flat-type
▪ Image Circle (mm): Ø 6.4
▪ F.O.V (D): 68° (1/3")
▪ Distortion: <1.5%
▪ TTL (mm): 10.01
▪ CRA: 15°
Pinhole Lens (5 Megapixel)
5M23422IRF-M4
▪ 2.34 mm / F 2.2 / F 4.7 (M 4 x P 0.25)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 3.8
▪ F.O.V (D / H / V): 74.3° / 63.3° / 49.89° (1/5")
▪ Distortion: 2.4%
▪ TTL (mm): 3.34
▪ CRA: 33°
Pinhole Lens (5 Megapixel)
5M34028IRF-M6
▪ 3.4 mm / F 2.8 / F 6.0 / F 14.8 (M 6 x P 0.35)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 4.8
▪ F.O.V (D / H / V): 65.5° / 54.5° / 42.3° (1/4")
▪ Distortion: <1%
▪ TTL (mm): 4.2
▪ CRA: 28°
Pinhole Lens (5 Megapixel)
5M34028IRF-7-M6
▪ 3.4 mm / F 2.8 (M 6.0 x P 0.35 / Top M 7 x P 0.5)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 4.8
▪ F.O.V (D / H / V): 65.5° / 54.5° /42.3° (1/4")
▪ Distortion: <1%
▪ TTL (mm): 4.2
▪ CRA: 28°
Pinhole Lens (8 Megapixel)
8M30022IR-M6
▪ 3.0 mm / F 2.2 (M 6.0 x P 0.25)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 4.95
▪ F.O.V (D): 76° (1/4")
▪ Distortion: <1%
▪ TTL (mm): 3.75
▪ CRA: 34.4°
Pinhole Lens (13 Megapixel)
13M42024IRF-M6.5
▪ 4.2 mm / F 2.4 (M 6.5 x P 0.25)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 70°(1/3.2")
▪ Distortion: <1%
▪ TTL (mm): 5.0
▪ CRA: 25°
Pinhole Lens (1 Megapixel)
1M11040IRF-M2.6
▪ 1.1 mm / F 4.0 (M 2.6 x P 0.25)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 2.2
▪ F.O.V (D): 110° (1/9")
▪ Distortion: <-37%
▪ TTL (mm): 3.3
▪ CRA: <30°
Pinhole Lens (1 Megapixel)
1M36045IRV-M7
▪ 3.6 mm / F 4.5 (M 7 x P 0.35)
▪ With IR Filter, Super Cone Type
▪ Image Circle (mm): Ø 5.8
▪ F.O.V (D / H / V): 72° / 55.5° / 41° (1/3.6")
▪ TTL (mm): 7.3
▪ CRA: <11°
Pinhole Lens (5 Megapixel)
5M31228IRF-M6
▪ 3.128 mm / F 2.8 (M 6.0 x 0.35)
▪ With AR filter, flat type
▪ Image Circle (mm): Ø 4.8
▪ F.O.V (D/H/V): 70.9° / 60° / 46.6° (1/4")
▪ Distortion: <1.6%
▪ TTL (mm): 3.6
▪ CRA: <31.2°
Board Lens (2 Megapixel)
2M10645IR-M2.2
▪ 1.06 mm / F 4.5 (M 2.2 x P 0.25)
▪ With AR filter, G-type
▪ Image Circle (mm): Ø 3.1
▪ F.O.V (D): 120° (1/6")
▪ Distortion: <30%
▪ TTL (mm): 5.5
▪ CRA: <32°
Pinhole Lens (2 Megapixel)
2M42026IRF-M7
▪ 4.2 mm / F 2.6 (M 7 x P 0.35)
▪ With IR filter, Flat-Type
▪ Image Circle (mm): Ø 5.6
▪ F.O.V (D): 60° (1/4")
▪ Distortion: <1.2%
▪ TTL (mm): 5.1
▪ CRA: <24.65°
Pinhole Lens (5 Megapixel)
5M31250IRF-M6
▪ 3.128 mm / F 5.0 (M 6.0 x 0.35)
▪ With IR filter
▪ Image Circle (mm): Ø 4.8
▪ F.O.V (D/H/V): 70.9° / 60° / 46.6° (1/4")
▪ Distortion: <1.6%
▪ TTL (mm): 3.6
▪ CRA: <31.2°
Pinhole Lens (13 Megapixel)
13M44048IRF-M6.5
▪ 4.4 mm / F 4.8 (M 6.5 x P 0.25)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 68°(1/3.2")
▪ Distortion: <-0.5%
▪ TTL (mm): 5.4
▪ CRA: 25°
Pinhole Lens (2 Megapixel)
2M28820IRF-M3.8
▪ 2.88 mm / F 2.0 / F 4.8 (M 3.8 x P 0.25)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 3.0
▪ F.O.V (D / H / V): 48.09° / 42.5° / 24.3° (1/7")
▪ Distortion: <1%
▪ TTL (mm): 3.62
▪ CRA: 27.45°
Pinhole Lens (5 Megapixel)
5M13022IRF-M5.5
▪ 1.3 mm / F 2.2 / F 4.8 (M 5.5 x P 0.25)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 4.0
▪ F.O.V (D / H / V): 115°/95.1°/77.1°(1/5")
▪ Distortion: <9%
▪ TTL (mm): 4.01
▪ CRA: 33.5°
Pinhole Lens (5 Megapixel)
8M55448IRF-M6.5
▪ 5.54 mm / F 4.8 (M 5.5 x P 0.25)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 4.9
▪ F.O.V (D / H / V): 44.6°/36.4°/27.8° (1/3.9")
▪ Distortion: <1.5%
▪ TTL (mm): 5.276
▪ CRA: <24.7°
Pinhole Lens (5 Megapixel)
8M55420IRF-M6.5
▪ 5.54 mm / F 2.0 (M 5.5 x P 0.25)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 4.9
▪ F.O.V (D / H / V): 44.6°/36.4°/27.8° (1/3.9")
▪ Distortion: <1.5%
▪ TTL (mm): 5.276
▪ CRA: <24.7°