Lens >> VGA Lens >> Size(< M7)
Pinhole Lens
LP10065-70LIR-31 ,LP10065-50LIR-31
▪ With 4 pcs LED
▪ 1.498 mm / F 5.0 / F 7.0
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 2.4
▪ F.O.V (D): 65° (1/10")
Board Lens
L2110LIR-M5.5-52
▪ With 6 pcs LED
▪ 2.1 mm / F 10 (M 5.5 x P 0.35)
▪ With IR filter, G-type
▪ Image Circle (mm): 1/4"
▪ F.O.V (D/H/V): 125° / 96° / 72° (1/4")
High DOF Lens
LP3470IRT-M5
▪ 3.4 mm / F 7.0 (M 5 x P 0.35)
▪ With IR filter, flat type
▪ Image Circle (mm): 1/4"
▪ F.O.V (D/H/V): 67° / 56° / 43° (1/4")
Pinhole Lens
LP50025IRF-M5.5, LP50070IRF-M5.5
▪ 5.0 mm / F 2.5 / F 7.0 (M 5.5 x P 0.35)
▪ With IR filter, flat type
▪ Image Circle (mm): 1/5"
▪ F.O.V (D): 70° (1/5")
▪ TTL (mm): 7.74
▪ CRA: 19°
Pinhole Lens
LP0536IR-1.6
▪ 0.5 mm / F 3.6
▪ With IR filter, flat type
▪ Image Circle (mm): 1/18"
▪ F.O.V (D): 91° (1/18")
▪ Distortion: -2%
▪ TTL (mm): 2.25
▪ CRA: 14.8°
Pinhole Lens
LP09830IR-M2.1-55
▪ 0.98 mm / F 3.0 (M 2.1 x P 0.15)
▪ With IR filter
▪ Image Circle (mm): 1/18"
▪ F.O.V (D): 55° (1/18")
High DOF Lens
LP60045IR-M4
▪ 6.0 mm / F 4.5 (M 4 x P 0.35)
▪ With IR filter, flat type
▪ Image Circle (mm): 1/4"
▪ F.O.V (D/H/V): 47° / 38° / 28.5° (1/4")
▪ TTL (mm): 9.65
Pinhole Lens
LP1532IR-3.1
▪ 1.498 mm / F 3.2 / F 5.0 / F 7.0
▪ With IR filter
▪ Image Circle (mm): Ø 2.4
▪ F.O.V (D/H/V): 65° (1/10")
▪ Distortion: 5%
▪ TTL (mm): 2.2
▪ 1.43 mm / F 3.2
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 2.0
▪ F.O.V (D/H/V): 62° (1/10")
▪ 2.1 mm / F 2.6 (M 5.5 x P 0.35)
▪ With IR filter, G-type
▪ Image Circle (mm): 1/4"
▪ F.O.V (D/H/V): 143.3° / 103.6° / 74.4° (1/4")
▪ Distortion: <-64.3%
▪ TTL (mm): 11.81
▪ CRA: 10.73°
Pinhole Lens
LP15032IRF-M3.5
▪ 1.498 mm / F 3.2 / F5.0 / F7.0 (M 3.5 x P 0.35)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 2.4
▪ F.O.V (D): 75° (1/8")
Pinhole Lens
LP11128IR-M3.5
▪ 0.878 mm / F 5.0 (M 3.5 x P 0.2)
▪ With IR filter
▪ Image Circle (mm): Ø 1.9
▪ F.O.V (D): 120° (1/10")
▪ Distortion: <8%
▪ TTL (mm): 3
▪ CRA: <13°
Pinhole Lens
LP18528IR-M4
▪ 1.85 mm / F 2.8 (M 4 x P 0.3)
▪ With IR filter
▪ Image Circle (mm): Ø 2.3
▪ F.O.V (D): 64° (1/10")
▪ Distortion: <1%
▪ TTL (mm): 2.2
▪ 2.84 mm / F 3.9 (M 5 x P 0.35)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 74.7° / 56.0° / 94.5° (1/3")
▪ TTL (mm): 5.5
Pinhole Lens
LP2839IR-M5.5
▪ 2.84 mm / F 3.9 (M 5.5 x P 0.35)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 104.6° / 137.7° / 77°
▪ TTL (mm): 5.41
Pinhole Lens
LP34737IRT-M5, LP3470IRT-M5
▪ 3.47 mm / F 3.7 / F 7.0 (M 5 x P 0.35)
▪ With IR filter
▪ Image Circle (mm): Ø 4.86
▪ F.O.V (D/H/V): 61.6° / 46.4° / 77.3° (1/4")
▪ Distortion: <-16.8%
▪ TTL (mm): 5.86
High DOF Lens
L2110IR-M5.5-52
▪ 2.1 mm / F 2.5 / F 10 (M 5.5 x P 0.35)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 5.12
Pinhole Lens
LP35135IR-M5.5
▪ 3.51 mm / F 3.5 (M 5.5 x P 0.35)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 6.2
▪ F.O.V (D/H/V): 101.5°
▪ Distortion: <-14%
▪ CRA: 28°
Pinhole Lens
LP50035IR-M5.5, LP50070IR-M5.5
▪ 5.0 mm / F 3.5 / F 7.0 (M 5.5 x P 0.35)
▪ With IR filter
▪ Image Circle (mm): 1/3"
▪ F.O.V (D/H/V): 68.4° / 55.1° / 41.68° (1/3")
▪ TTL (mm): 7.96
▪ 0.95 mm / F 2.0 (M 7 x P 0.35)
▪ With IR filter
▪ Image Circle (mm): Ø 5.0
Pinhole Lens
LP60060IRC-M4
▪ 6.0 mm / F 6.0 (M 4 x P 0.35)
▪ With IR filter, cone type
▪ Image Circle (mm): Ø 4.5
▪ F.O.V (D/H/V): 22° (1/4")
▪ 2.28 mm / F 2.0 (Cap 9 mm / M 7 x P 0.5)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 4.8
▪ F.O.V (D/H/V): 139.3° / 98.5° / 70.5° (1/4")
▪ Distortion: <1%
▪ TTL (mm): 12.42
Pinhole Lens
LP28339IRF-M7-01, LP28339IRF-M5
▪ With AR filter, G-type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 140° / 102.6° / 79° (1/3")
▪ Distortion: <-57%
▪ TTL (mm): 4.77
▪ CRA: <28°
LP28339IRF-M7-01
▪ 2.8 mm / F 3.9 (M 7 x P 0.5)
LP28339IRF-M5
▪ 2.8 mm / F 3.9 (M 5 x P 0.35)
Board Lens
L21633IR-M5.5-54
▪ 2.16 mm / F 3.3 (M 5.5 x P 0.35)
▪ with IR filter
▪ Image Circle (mm):Ø 5.1
▪ FOV (D/H/V): 150° / 92° / 66.4° (1/4")
Board Lens
L23026IR-M5.5-53
▪ 2.3 mm / F 2.6 / F 4.0 / F 5.0 / F 7.0 / F 10 (M 5.5 x P 0.35)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 5.16
▪ F.O.V (D/H/V): 144º / 74º / 104º (1/3.5")
▪ Distortion: <-25%
▪ TTL (mm): 10.05
▪ CRA: 25°
▪ With 8 pcs LED(white, IR 940 nm, IR 850 nm- Specify when ordering)
Pinhole Lens
LP28339IRV-M7
▪ 2.83 mm / F 3.9 (M 7 x P 0.5)
▪ With IR filter, Super cone type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 97.7° / 76.7°/ 57° (PC1030)
▪ TTL (mm): 5.5
Pinhole Lens
LP3535IRC-M7
▪ 3.5 mm / F 3.5 (M 7 x P 0.5)
▪ With IR filter, Cone Type
▪ Image Circle (mm): Ø 6.2
▪ F.O.V (D/H/V): 101° (1/3")
▪ Distortion: <-14%
▪ TTL (mm): 5.92
▪ CRA: 28°
▪ 2.15 mm / F 2.6 (M 5.5 x P 0.35)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 4.5
▪ 3.5 mm / F 3.5 (M 7 x P 0.5)
▪ With IR filter, flat Type
▪ Image Circle (mm): Ø 6.2
▪ F.O.V (D/H/V): 101° (1/3")
▪ Distortion: <-14%
▪ TTL (mm): 5.92
▪ CRA: 28°
Pinhole Lens
LP34737IRF-M7
▪ 3.47 mm / F 3.7 (M 7 x P 0.5)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 82.4° / 65.0° / 50.8° (1/4")
▪ Distortion: <-9.22%
▪ TTL (mm): 5.75
▪ CRA: <24.77°
Pinhole Lens
LP34737IRF-M7-03
▪ 3.47 mm / F 3.77 (M 7 x P 0.35)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 4.5
▪ F.O.V (D/H/V): 82.5° / 65° / 51° (1/4")
▪ Distortion: <-9.22%
▪ TTL (mm): 6.0
▪ CRA: <24.77°
▪ 3.7 mm / F 4.5 (M 7 x P 0.5)
▪ With AR filter, flat type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 92° (1/3")
▪ TTL (mm): 6.7
▪ CRA: <22°
▪ 4.3 mm / F 2.0 (M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 100° (1/3")
Pinhole Lens
LP63844IR-M7
▪ 6.38 mm / F 4.4 (M 7 x P 0.5)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 7.74
▪ F.O.V (D/H/V): 62.8° / 50.8° / 37.4° (1/11")
▪ Distortion: <4.4%
▪ CRA: <22.6°