Lens >> VGA Lens >> Size(> M7)
Board Lens
L3660IRS-C8M9, L3620IRS-C8M9
3.6 mm / F 2.0 / F 6.0 (M 9 x P 0.5 / Top 8)
With IR filter, G-type
Image Circle (mm): Ø 6.0
F.O.V (D/H/V): 92° / 73° / 54° (1/3")
TTL (mm): 14.33
Board Lens
L3620IRS-C12M9
3.6 mm / F 2.0 / F 6.0 (M 9 x P 0.5 / Cap 12)
With IR filter, G-type
Image Circle (mm): Ø 6.0
F.O.V (D/H/V): 92° / 73° / 54° (1/3")
TTL (mm): 14.33
Pinhole Lens
LP3725IRV-M9
▪ 3.7 mm / F 2.5 (M 9 x P 0.5)
▪ With IR filter, cone type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 88.2° / 65.7° / 47.9° (1/3")
▪ Distortion: <-13%
▪ TTL (mm): 10.5
▪ CRA: <18.6°
• All Board Lens
▪ 2.1mm
▪ 2.5mm
▪ 3.6mm
▪ 4.3mm
▪ 6mm
▪ 8mm
▪ 12mm
▪ 16mm
▪ 25mm
▪ 16 mm / F 5.3 (M 12 x P 0.5)
▪ With AR filter, G-type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 21° / 16.8° / 12.6° (1/3")
▪ Distortion: <-0.15%
▪ TTL (mm): 23.35
▪ 1.39 mm / F 2.4 (M 10 x P 0.5)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 5.13
▪ F.O.V (D/H/V): 152.1° / 130° / 97° (1/3.6")
▪ Distortion: -26%
▪ CRA: 24.98°
Pinhole Lens
LP2525IRC-M10
▪ 2.5 mm / F 2.5 (M 10 x P 0.5)
▪ With IR filter, cone type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 125° (1/3")
▪ TTL: 11.5
Pinhole Lens
LP4320IRC-M10, LP4320IRC-M12
▪ 4.3 mm / F 2.0 (M 10 x P 0.5 / M 12 x P 0.5 - Optional)
▪ With IR filter, cone type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 79° / 62° / 46° (1/3")
▪ TTL: 13.19
▪ 2.1 mm / F 2.5 (M 12 x P 0.5)
▪ With AR filter, G-type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 170.5° (1/3")
▪ TTL (mm): 24.8
▪ 2.5 mm / F 2.5 (M 12 x P 0.5)
▪ With AR filter, G-type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 150° (1/3")
▪ TTL (mm): 24.24
Pinhole Lens
LP25024IRV-M12-02
▪ 2.5 mm / F 2.4 (M 12 x P 0.5)
▪ With IR filter, super cone type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 140° (1/3")
▪ TTL (mm): 10.08
▪ 1.29 mm / F 2.0 (M 12 x P 0.5)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 5.8
▪ F.O.V (D/H/V): 205° / 190° / 113° (1/18")
▪ TTL (mm): 15.11
▪ CRA: <21.2°
▪ 2.8 mm / F 2.8 (M 12 x P 0.5 / Cap 16)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 145° (1/3")
▪ TTL (mm): 15.8
▪ 3.6 mm / F 2.0 (M 12 x P 0.5)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 92° (1/3")
▪ TTL (mm): 19.7
▪ 4.0 mm / F 1.2 (M 12 x P 0.5)
▪ With IR filter, G-type
▪ Image Circle (mm): Ø 6.32
▪ F.O.V (D/H/V): 83.8° / 73.6° / 40.8° (1/2.9")
▪ Distortion: <-8.3%
▪ TTL (mm): 41.5
▪ CRA: <7.91°
▪ 4.3 mm / F 2.0 (M 12 x P 0.5)
▪ With AR filter, G-type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 80.5° (1/3")
Pinhole Lens
LP5022IR-M12
▪ 5.0 mm / F 2.2 (M 12 x P 0.5)
▪ With IR filter, flat type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 45° (1/4")
▪ Distortion: <2.5%
▪ TTL (mm): 9.38
Pinhole Lens
LP3720IRC-M12
▪ 4.3 mm / F 2.0 (M 12 x P 0.5)
▪ With IR filter, cone type
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D): 91°
▪ TTL: 10.35
Pinhole Lens
LP3134IR-M12
▪ 3.1mm/ F 3.4 (M12 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0