Lens >> Manual IRIS
CCTV Lens Manual IRIS
WVFCSM0308DJ
▪ 3.0~8.0 mm Manual Iris LENS CS MOUNT
▪ ANGLE OF VIEW 118~44 DEGREE FOR 1/3
▪ Back Focal Length : 8.7 ~ 14.4 mm
▪ Dimensions : 38 x 59 mm
▪ Weight : 86g
CCTV Lens Manual IRIS
CS MOUNT LENS
CS MOUNT LENS
▪ 2.1mm
▪ 2.5mm
▪ 3.6mm
▪ 4.3mm
▪ 6mm
▪ 8mm
▪ 12mm
▪ 16mm
▪ 25mm
CCTV Lens Vari-Focal Lens
VFL286020IR-M12
▪ 2.8~6.0 mm MINI Manual Vari-Focal LENS !!
▪ Mount: M12 x P 0.5
▪ ANGLE OF VIEW 128~38 DEGREE
▪ image circle : 1/2.7" ( 9.407mm)
▪ IRIS :Fixed
▪ Back Focal Length : 4.27 ~ 6.95 mm
▪ Dimensions : 21 x 16.25 mm
|
 |
CCTV Lens Manual IRIS
DV10x7B-2
▪ Mount:CS
▪ Focal length:7 mm - 70 mm (10x)
▪ Focus: Manual
▪ Iris Range: F1.8 - T360 (Equivalent to F360)
▪ Iris: Manual
▪ Zoom: Manual
▪ Back Focal Distance(In Air): 7.90 mm
▪ Exit Pupil Position(From Image Plane): -62 mm
▪ Focusing Range(From Front of the Lens):∞ - 0.3 m
▪ Mass: 95 g
▪ Current Consumption:23 mA (Max.) at DC 4V
▪ With Metal Mount
CCTV Lens Manual Tamron
21HC
▪ Focal length: 50 mm
▪ Maximal image circle: 2/3"
▪ Aperture range (F): 2.8-22
▪ Minimal object distance (M.O.D.): 0.44 m
▪ Angel of view (HxV): 10° x 7.5°
▪ Back focal length: 22.1 mm
▪ Immersion depth: 4.0 mm