Lens >> Hidden Lens Kit
Pinhole Lens
LP4320IR-7-M12-A
▪ 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 78° / 62° / 46° (1/3")
▪ TTL (mm): 11.88
▪ Hex Washer Head
Pinhole Lens
LP4320IR-7-M12-B
▪ 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 78° / 62° / 46° (1/3")
▪ TTL (mm): 11.88
▪ Silver Button (Ø 11 mm) Head
Pinhole Lens
LP4320IR-7-M12-C
▪ 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 78° / 62° / 46° (1/3")
▪ TTL (mm): 11.88
▪ Truss Screw Head
Pinhole Lens
LP4320IR-7-M12-D
▪ 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 78° / 62° / 46° (1/3")
▪ TTL (mm): 11.88
▪ Flat Screw Head
Pinhole Lens
LP4320IR-7-M12-E
▪ 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 78° / 62° / 46° (1/3")
▪ TTL (mm): 11.88
▪ Pan Screw Head
CCTV Lens Pin hole Lens
LP4320IR-7-M12-F
▪ 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 78° / 62° / 46° (1/3")
▪ TTL (mm): 11.88
▪ Black Button (Ø 11 mm) Head
CCTV Lens Pin hole Lens
LP4320IR-7-M12-G
▪ 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 78° / 62° / 46° (1/3")
▪ TTL (mm): 11.88
▪ Black Button (Ø 18 mm) Head
Pinhole Lens
LPKxxxx Series
▪ with 7 type Lens Cover (3 type button, 4 type screws)
LPK4320IR-M7
▪ 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 78° / 62° / 46° (1/3")
▪ TTL (mm): 11.88
LPK80025IR-M7
▪ 8.0 mm / F 2.0 (M 7 x P 0.5)
▪ With IR filter
▪ Image Circle (mm): Ø 6.0
▪ F.O.V (D/H/V): 45° / 36° / 46° (1/3")
▪ TTL (mm): 12.34