Accessory>>Connector
CONNECTOR
MS-90Y4FM, MS-90Y4FM-WIRE
Model: MS-90Y4FM
▪ Nano connector x 2
▪ 4 pin (male and female)
▪ Dimension: 2.09*1.09*4.32
▪ color: yellow
Model: MS-90Y4FM-WIRE
▪ Nano connector x 2
▪ with PTFE wires (15cm)
▪ 4 pin (male and female)
▪ Dimension: 2.09*1.09*4.32
▪ color: yellow
▪ 13 pin nano connector
▪ MS-9013FM (male & female)
▪ MS-9013M (male) / MS-9013F (female)
▪ Color: white and black - specify when ordering
▪ Dimension: (D)3.9 x 9.5 (male), (D)3.9 x 9 (female)
5 PIN connector
MS-9075M, MS-9075M, MS-9175F
MS-9075M(5 pin)
▪ IP68 Waterproof
▪ (5 pin) male connector
MS-9075F(5 pin)
▪ IP68 Waterproof
▪ (5 pin) male connector
MS-9175F(5 pin)
▪ IP68 Waterproof
▪ (5 pin) male connector
connector
MS-9084FM, MS-9085FM, MS-9184FM, MS-9185FM
MS-9085FM(M8/5 pin)
▪ IP68 Waterproof
▪ (M8/8 pin) male and female connector
MS-9084FM(M8/4 pin)
▪ IP68 Waterproof
▪ (M8/4 pin) male and female connector
MS-9185FM(M8/5 pin)
▪ IP68 Waterproof
▪ with cable (M8/5 pin) male and female connector
▪ Cable length-advance order
MS-9184FM(M8/4 pin)
▪ IP68 Waterproof
▪ with cable (M8/4 pin) male and female connector
▪ Cable length-advance order
▪ 4 PIN CONNECTOR STRAIGHT TYPE
▪ 4 PIN CONNECTOR (FEMALE)
▪ 15 Pin Nano Connector
▪ MS-90B15FM (Male & Female)
▪ MS-90B15M (Male) / MS-90B15F (Female)
▪ Dimensions (mm): (D) 4.8 x 5.3 (Male), (D) 4.8 x 5.4 (Female)
CONNECTOR
MS-9005FM, MS-90B5FM
▪ 5 Pin nano connector
▪ MS-9005FM (Male & Female)
▪ Color: White and Black - Specify when ordering
▪ Dimension: (D) 2.70 x 6.0