CMOS >>UVC Signal >> Endoscope(< Φ8mm) >> Tube
The Smallest
MD-V1000LH-120 Series
• The Smallest Camera
▪ Dimension (mm): Ø 1.66
▪ Image Sensor: 1/36″ CMOS
▪ Resolution: 200 x 200 @ 30 fps
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 0.364 x 0.364
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 1
• The Smallest Camera
▪ Dimension (mm): Ø 2.5
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 400 x 400 @ 30 fps
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 0.741 x 0.707
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ High-Intensity White LED x 4
Mini Endoscope
MD-V1003L, MD-V1003JL Series
• Ultra Tiny Size
▪ Dimension (mm): Ø 3.8
▪ Image Sensor: 1/10″ CMOS
▪ Resolution:
400 x 400 @ 30 fps (MD-V1003L)
400 x 200 @ 60 fps (MD-V1003JL)
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 1.224 x 1.212
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 4
720p Camera
xx-V20904L Series
▪ Dimension (mm): Ø 4.2
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps (Auto)
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.819 x 1.033
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6
▪ Snapshot and Freeze Frame (Optional)
▪ Dimension (mm): Ø 4.5
▪ Image Sensor: 1/10″ CMOS
▪ Resolution: 640 x 480 @ 30 fps
▪ Pixel Size (µm): 2.125 x 2.125
▪ Image Area (mm): 1.370 x 1.04
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6
1080p Camera
xx-V31105L Series
▪ Dimension (mm): Ø 5.4
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6
▪ Snapshot and Freeze Frame (Optional)
VGA Camera
MD-V200T5L series
• Miniature size
▪ Dimension (mm): Ø 5.7
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 640 x 480
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 1.6 x 1.2
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6
1.2 Megapixel Camera
MD-V22605L-74
▪ Dimension (mm): Ø 5.4
▪ Image Sensor: 1/8″ CMOS
▪ Resolution: 1200 x 1080 @ 30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.68 x 1.51
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Lens: 1.498 mm / F 5.0
▪ View Agnle: H=58°34'; V=53°30'; D=74°3'
▪ White LED x 6
▪ Snapshot and Freeze Frame (Optional)
• Miniature pipeline USB camera
▪ Dimension (mm): Ø 6.0
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.8 x 1.04
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6
1080p Light Guide Camera
XD-V31108RLF Series
▪ Dimension (mm): Ø 8.0
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 8
▪ Snapshot and Freeze Frame (Optional)
HIGH RESOLUTION
MD-V31109LH-11 , MD-V36309LH-13
• Micro Camera for a Telescope Fields Observation
31109 Series
▪ Dimension (mm): Ø 9 x 45
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 30 fps
▪ Pixel Size (µm): 1.12 x 1.12
▪ Image Area (mm): 2.7288 x 1.5498
▪ Interface: USB 2.0 / 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 10
36309 Series
▪ Dimension(mm): Ø 9 x 48
▪ Image Sensor: 1/5″ CMOS
▪ Resolution: 2592 x 1944 @ 30 fps
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 2.90 x 2.18
▪ Interface: USB 2.0 / 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 10