Accessory>> Other
▪ Scart Plug to 3 x RCA Jack - Input Device
▪ Molding Type
3.5" TFT LCD Color Monitor module
MS-M350M
▪ 3.5" TFT LCD Color Monitor Module
▪ Resolution :320(RGB) X 240
▪ Color Depth 24bit
▪ Pixel pitch (mm) 0.219 x 0.219
▪ Active Area(mm) 70.08 x 52.56
▪ Display colors 16.7M dithering
▪ LED Numbers 6 LEDs Serial
▪ Dimension: 89 x 65.2mm
X-ray eyes for DSLR & Digital camera filters
TR-30
• Improved IR Spectrum Range, IR only glass filter▪ Dimensions: M30 x P0.8mm , M37 x P0.8mm
▪ VIDEO DEMO
NTSC TO PAL SIGNAL CONVERTER
N2P-100
▪ NTSC TO PAL SIGNAL CONVERTER
▪ Dimension(mm): 16 x 70mm
7" TFT LCD Color Monitor
HS-070
▪ 7" TFT LCD Color Monitor
▪ Display Resolution: 144 (H) x 234 (V)
▪ Operation Voltage: DC 11~15V
▪ Dimensions(mm): 192 x 127 x 28
▪ Weight: 540g
Accessory (OSD key)
UTC-200
▪ UTC remote controller
▪ Connector type: BNC (male, female)
▪ Power Battery: AAA battery x 2
▪ Dimension(mm): 120(L) x 50(W) x 15.2(H)
Reflector - Side Mirror
K6-550530-01, K6-550545-01, K6-550560-01, K6-550590-01
K6-550530-01
▪ M5.5 x P0.5mm ▪ 30 degree ▪ Dimensions(mm): 6.4(O.D) x 16.5(L)
K6-550545-01
▪ M5.5 x P0.5mm ▪ 45 degree ▪ Dimensions(mm): 6.4(O.D) x 16.5(L)
K6-550560-01
▪ M5.5 x P0.5mm ▪ 60 degree ▪ Dimensions(mm): 6.4(O.D) x 16.5(L)
K6-550590-01
▪ M5.5 x P0.5mm ▪ 90 degree ▪ Dimensions(mm): 6.4(O.D) x 16.5(L)
ACTIVE VIDEO TWISED PAIR Transceiver
EL-UT01R , EL-UT01T
|
|
EL-UT01R |
EL-UT01R(BACK) |
EL-UT01T |
EL-UT01T(BACK) |
▪ VIDEO INPUT:0.12-2 Vpp
▪ INPUT IMPEDANCE:45 - 175 Ohms
▪ VIDEO OUTPUT:1Vp-p,75 Ohms(BNC Connector)
▪ GAIN ADJUSTMENT:+6 dB…+60 dB at 5 MHz
▪ NOISE:-47 dB at+60 dB gain adj.
▪ RECOMMENDED CABLE:CAT-5 UTP Cable 4 pair (24AWG)
▪ POWER CONSUMPTION:DC12V
▪ INPUT PROTECTION:Surge arrester
▪ INDICATORS:LED(Red)-power on
▪ DIMENSIONS (W x H x D mm):69x30x39
|
▪ VIDEO INPUT:1 Vp-p,75 Ohms (BNC Connector)
▪ VIDEO OUTPUT:0.12-2 Vpp
▪ OUTPUT IMPEDANCE:45 - 175 Ohms
▪ RECOMMENDED CABLE:CAT-5 UTP Cable 4 pair (24AWG)
▪ DC OUTPUT FOR CCD CAMERA:DC 12V Regulate
▪ POWER CONSUMPTION:DC12V
▪ INDICATORS:LED(Red)-power on
▪ DIMENSIONS (W x H x D mm):69x30x39 |
Micro Video MONITOR "Handy Inspection Device!!"
MS-M311
NTSC/PAL AUTO DETECTION ▪ dot matrix: 432 x 240, 311,000 effective dots ▪ Color depth: 24 bit ▪ Frame Rate: 120 Hz (360 Hz RGB field rate) ▪ Brightness: 350 cd/m2 ▪ Contrast Ratio: 100:1 ▪ White Color Temperature: 6,500 ± 500 K ▪ Video input:1 Video input 1.0 Vp-p, 75Ω ▪ Power Supply : built-in lithium battery ▪ DC Power 9V out for Camera and AV in
| |
▪ SCRDRV-0001
▪ weight: 400G
Access (Screw with Nut)
SCRNUT-0001
▪ SCRNUT-0001
▪ Screw: 9.5 x 11.7mm, Nut: 9.5 x 11.7mm
▪ 1 pcs = Screw*1 + Nut*1
Accessory
ASRS-0550-01, ASRS-0550-02, ASRS-0680-01
▪ ASRS-0550-01
▪ Material: Silicone
▪ OD5.5 x ID5.1 x T0.2 x L45mm
▪ ASRS-0550-02
▪ Material: Silicone
▪ OD5.5 x ID5.0 x T0.25 x L45mm
▪ ASRS-0680-01
▪ Material: Silicone
▪ OD6.8 x ID6.2 x T0.2 x L33.1mm