Dummy Camera
SOLAR CELL DUMMY CAMERA
DM-SB1122D3
▪ Solar Cell Power
▪ Using Sun Energy To Charge Battery And Electrify Flash Led
▪ W/ceiling Mount Bracket
▪ Coaxial Cable
▪ Flash Led
▪ Dimensions:50x50x105mm,backet:160x76∮mm
▪ Weight:450g
DUMMY DOME CAMERA
DM-42DM-02
▪ W/SQUARE BOX AND DUMMY LENS
▪ Dimensions:∮88x58mm
▪ LITHIUM ION RECHARGEABLE BATTERY POWER
▪ 4 YEARS FOR WORKING LIFE (FULLY CHARGED)
▪ W/CEILING MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:47x42x100mm,Backet:160×76∮mm
▪ Weight:450g
▪ OPTION:battery charger BC-300
▪ LITHIUM ION RECHARGEABLE BATTERY POWER
▪ 4 YEARS FOR WORKING LIFE (FULLY CHARGED)
▪ W/CEILING MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ DIMENSIONS:50X50X105mm,BACKET:160X76∮mm
▪ WEIGHT:450g
▪ OPTION:battery charger BC-300
▪ LITHIUM ION RECHARGEABLE BATTERY POWER
▪ 4 YEARS FOR WORKING LIFE!!(FULLY CHARGED )
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:50x50x105mm,Backet:160×76∮mm
▪ Weight:240g
▪ OPTION:battery charger BC-300
DUMMY CAMERA OUTDOOR
DM-LB9210D2
OUTDOOR DUMMY CAMERA
▪ LITHIUM ION RECHARGEABLE BATTERY POWER
▪ 4 YEARS FOR WORKING LIFE(FULLY CHARGED)
▪ W/WALL MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ OPTION:battery charger BC-300
▪ W/CEILING MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:32x32x45mm,Backet:160×76∮mm
▪ Weight:35g,Backet:120g
▪ Power Source:DC 12V
▪ BATTERY POWER
▪ W/CEILING MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:50x50x105mm,Backet:160×76∮mm
▪ Weight:240g
▪ BATTERY POWER
▪ W/WALL MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:50x50x105mm,Backet:160×76∮mm
▪ Weight:240g
▪ BATTERY POWER
▪ W/CEILING MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:47x42x100mm,Backet:160×76∮mm
▪ Weight:450g
▪ BATTERY POWER
▪ W/CEILING MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:50x50x105mm,Backet:160×76∮mm
▪ Weight:450g
▪ W/CEILING MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:60x50x145mm,Backet:160×76∮mm
▪ Weight:465g
▪ Power Source:DC 12V
▪ W/WALL MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:60x60x145mm,Backet:200x60x90mm
▪ Weight:465g
▪ Power Source:DC 12V
▪ W/WALL MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
▪ Dimensions:100x110x390mm,Backet:200x60x90mm
▪ Power Source:DC 12V
DUMMY CAMERA OUTDOOR
DM-B9210D2
▪ DC 12V
▪ W/WALL MOUNT BRACKET
▪ COAXIAL CABLE
▪ FLASH LED
DUMMY DOME CAMERA
DM-B41D2
▪ BATTERY POWER
▪ DC 3V INTPUT
▪ FLASH LED
▪ Dimensions:∮88x58mm
▪ Weight:140g
DUMMY DOME CAMERA
DM-B46D2
▪ BATTERY POWER
▪ DC 3V INTPUT
▪ FLASH LED
▪ Dimensions:∮130x90mm
▪ Weight:380g
DUMMY DOME CAMERA
DM-46DMP
▪ PLASTIC DUMMY CCTV LENS
▪ DUMMY CAMERA BOARD
▪ Dimensions:∮130x90mm
▪ Weight:380g
DUMMY DOME CAMERA
DM-42DM
▪ W/DUMMY LENS
▪ Dimensions:∮88x58mm
▪ Weight:140g
▪ PLASTIC DUMMY LENS
▪ 28(H) X 41(D)mm
▪ PLASTIC DUMMY LENS
▪ 28.5(H) X 39(D)mm
▪ AUTO IRIS
▪ PLASTIC DUMMY LENS
▪ 28.5(H) X 39(D)mm
▪ PLASTIC DUMMY LENS
▪ 20.5(H) X 30(D)mm