• With 5D OSD Key▪ Dimension (mm): Ø 20
▪ Image Sensor: 1/3″ CMOS
▪ Pixel: 756 x 504 (NTSC / PAL)
▪ Pixel Size (µm): 6.35 x 7.4
▪ Image Area (mm): 4.80 x 3.73
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 11.9 V/Lux.sec
▪ Exposure, WDR, AGC, WB brightness, Contrast Sharpness, Color Gain, NR, Mirror
WDR technology can potentially create a much better photograph of the scene/WDR light environment (tunnel) :