CMOS >>UVC Signal >>Rigid Camera
1/9" Digital CMOS Endoscope side view rigid camera  EDD-SL20959L, EDD-SL20959L8, EDD-SL20959L9, EDD-TL20942L

 720p HD inspection side view rigid camera
 LED light source adjustable
 Diameter is 5.9mm only

 1/9" Digital CMOS
 White LED x 6
 1280x720@ 15~30fps(auto) MJPG/ 10fps YUV
 Pixel size: 1.4 um x 1.4 um
 UVC format: MJPEG, YUY2
 Shutter: rolling shutter
 Operating system: Windows XP, Windows Vista, Window 7, Windows 8, windows 10
 Power: DC 5V
 Connector: USB2.0(EDD-SL20959L), Micro USB OTG B type(EDM-SL20959L), USB type-C(EDT-SL20959L)
 Dimensions(mm): (D)5.9 x 270 (tube length can be customized)

Hi-res. download Catalogue Catalogue Catalogue
The 1/18-inch OV6946 Color CMOS Camera  EDD-TL1025-91
PDF FILE
 Ultra small diameter inspection rigid camera
 LED light source adjustable
 Diameter is 2.5mm only

 1/18" Color CMOS (OV6946)
 Pixel size: 1.75um x 1.75um
 Shutter speed: 1/30 sec.
 Frame rate: 400(H) x 400(V) @30fps
 Sensitivity:1000mV/Lux-sec
 Lens: 0.5mm/F3.6 (91 degree)
 FID(Focus distance): 20-05-40mm
 Dimensions(mm):(D)2.5
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get about new and popular products in MISUMI.
More


Subscribe our newsletter to get new information.