Item No |
Image semsor |
Pixel |
Res. |
Illumination |
Lens |
Mic. |
NOTE-1 |
MO-B5507D-4H |
1/4'' CCIQ III Color(down view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
N/A |
8 x 18.8 x 5.9(mm) |
MO-B5507DA-4H |
1/4'' CCIQ III Color(down view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
Built-in |
8 x 18.8 x 5.9(mm) |
MO-B5507U-4H |
1/4'' CCIQ III Color(up view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
N/A |
8 x 18.8 x 5.9(mm) |
MO-B5507UA-4H |
1/4'' CCIQ III Color(up view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
Built-in |
8 x 18.8 x 5.9(mm) |
MO-B5707D-4H |
1/4'' CCIQ III B/W(down view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
N/A |
8 x 18.8 x 5.9(mm) |
MO-B5707DA-4H |
1/4'' CCIQ III B/W(down view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
Built-in |
8 x 18.8 x 5.9(mm) |
MO-B5707U-4H |
1/4'' CCIQ III B/W(up view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
N/A |
8 x 18.8 x 5.9(mm) |
MO-B5707UA-4H |
1/4'' CCIQ III B/W(up view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
Built-in |
8 x 18.8 x 5.9(mm) |
MO-S5507D-4H |
1/4'' CCIQ III Color(down view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
N/A |
9.1 x 23 x 6.4(mm) |
MO-S5507DA-4H |
1/4'' CCIQ III Color(down view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
Built-in |
9.1 x 23 x 6.4(mm) |
MO-S5507U-4H |
1/4'' CCIQ III Color(up view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
N/A |
9.1 x 23 x 6.4(mm) |
MO-S5507UA-4H |
1/4'' CCIQ III Color(up view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
Built-in |
9.1 x 23 x 6.4(mm) |
MO-S5707D-4H |
1/4'' CCIQ III B/W(down view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
N/A |
9.1 x 23 x 6.4(mm) |
MO-S5707DA-4H |
1/4'' CCIQ III B/W(down view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
Built-in |
9.1 x 23 x 6.4(mm) |
MO-S5707U-4H |
1/4'' CCIQ III B/W(up view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
N/A |
9.1 x 23 x 6.4(mm) |
MO-S5707UA-4H |
1/4'' CCIQ III B/W(up view) |
648 x 488 |
480 TV Lines |
0.02LUX / F1.2 |
4.5mm/ F2.8 |
Built-in |
9.1 x 23 x 6.4(mm) |
Note:
N/A |