Advanced Features
►Image overlay graphics & line & text. |
►MISUMI create a camera by customer requirements and custom design to meet specific needs. |
 |
►Hight color Reproduction |
►More excellent color reproduction
|
 |
►Hight Resolution |
►Confirmed maximum resolution to achieve the 520TVL. !!
|
 |
►WDR Light Environment (Day, Tunnel) |
►Gradation compensation to improve image contrast
►Improvement of loss of dark detail and overexposure area |
 |
►WDR Light Environment (night, Street) |
►Gradation compensation to improve image contrast
►Improvement of loss of dark detail and overexposure area
|
 |
Specification
Imager Size (in) |
1/3" Color
CCIQ III WDR Camera |
Pixel size |
6.35 um x 7.4 um |
Effective Image Area |
4673.6 um x 3670.4 um |
Video system |
NTSC / PAL |
Number of effective pixels |
736(H) x 496(V) (NTSC & PAL) |
Minimun illumination |
0.05Lux /F 1.2 20IRE |
Resolution(TV Lines) |
520 TV Lines |
S/N Ratio |
50 dB |
Sensitivity |
11.9 [V/Lux.sec] |
Vertical Sync Frequency |
60Hz(NTSC), 50Hz(PAL) |
Horizontal sync frequency |
15.734kHz (NTSC), 15.625kHz(PAL) |
Video Output |
1Vp-p , 75ohms Composite |
Storage Temperature |
-30 to 60 Degree C |
Working Temperature |
-10 to 45 Degree C |
Power Input |
DC 5~12V |
Power Supply |
80mA-max.(DC 12V) |
5D OSD control key |
Exposure, WDR, AGC, WB brightness contrast, sharpness, color gain, NR, mirror |
Dimension
please order in advance and we can meet your needs! Or if you have any inquiry , please tell us ,we can product of customized for the client. |
 |
MO-S6600E-3T (UNIT:mm)
|
 |
MO-S6600E-5F (UNIT:mm)
|
 |
MO-S6600E-4D (UNIT:mm)
|
NOTE: The camera dimension will be changed because different lens.
Cable length: Ordering in advance
|
Model
Model |
Dimension(mm) |
Microphone |
Output |
MO-S6600E |
12.8 x 12.8mm |
NO |
MINI 4 PIN MALE (TYPE A) |
MO-S6600EA |
12.8 x 12.8mm |
with Microphone |
MINI 4 PIN MALE (TYPE A) |
Cable length: Ordering in advance
|
Our camera can be composed diversify,and these connectors are just part of our product
. If you don't find what you need on our site, please feel free to email us ask,or you have any idea or requirement , we can meet your needs .we are privileged to service for you . |
Type |
Connect |
Image |
Note |
Type A |
 |
 |
P: DC POWER
V: VIDEO
G: GND
A: AUDIO
|
Type B |
 |
 |
Type C |
 |
 |
Type D |
 |
 |
Download
NO |
Resource Name |
File Type |
SIZE |
1 |
MO-S6600E |
PDF |
397KB |
|
|