Ultra Mini Slim Camera Module
  BOARD:Ø 7.7 mm Only
Compact size.
Excellent quality
Superb quality
LED light X 4
Backlight compensation.
    Camera Type by Customer Request
       
MO-B3506   MO-T3506LS   MO-T3506L   MO-T3506LM  
    MO-B3506
  Dimensions Even smaller than the pill
    The smallest mini NEW CCIQ II camera
  MO-B3506  
    MO-B3506-3T   MO-B3506-3D   MO-B3506-2G  
  DIA:7.7mm
  MODEL   LED Light   Dimension(mm)   Output   Image
  MO-B3506   X   (D) 7.7 only   Board only   1/4" Color CCIQ II Camera
  MO-B3506-3T   X   (D) 7.7 only    3 wire   1/4" Color CCIQ II Camera
  MO-B3506-3D   X   (D) 7.7 only    3 wire   1/4" Color CCIQ II Camera
  MO-B3506-2G   X   (D) 7.7 only    3 wire   1/4" Color CCIQ II Camera
  MO-B2706   X   (D) 7.7 only   Board only   1/4" B/W CCIQ II Camera
  MO-B2706-3T   X   (D) 7.7 only   3 wire   1/4" B/W CCIQ II Camera
  MO-B2706-3D   X   (D) 7.7 only    3 wire   1/4" B/W CCIQ II Camera
  MO-B2706-2G   X   (D) 7.7 only    3 wire   1/4" B/W CCIQ II Camera
  MO-B3506:1/4" Color CCIQ II
  MO-B2706:1/4" B/W CCIQ II

    MO-T3506(X)W    , MO-T3506L(X)W  , MO-T2706(X)W   , MO-T2706L(X)W
  NEW !! CCIQ II CAMERA
    The smallest mini NEW CCIQ II camera
  MO-T3506LSW
MO-T3506MW   MO-T3506LW
  MODEL   LED Light   Dimension(mm)   Output   Image
  MO-T3506W   X   (D) 8 x 15.7   3 wire(Ordering in advance)    1/4" Color CCIQ IICamera
  MO-T3506LW   With 4PCS LED   (D) 8 x 15.7   3 wire(Ordering in advance)    1/4" Color CCIQ IICamera
  MO-T3506SW  X   (D) 8 x 10.5   3 wire(Ordering in advance)    1/4" Color CCIQ IICamera
  MO-T3506LSW   With 4PCS LED   (D) 8 x 10.5   3 wire(Ordering in advance)    1/4" Color CCIQ IICamera
  MO-T3506MW   X   (D) 8 x 24   3 wire(Ordering in advance)    1/4" Color CCIQ IICamera
  MO-T3506LMW   With 4PCS LED   (D) 8 x 24   3 wire(Ordering in advance)    1/4" Color CCIQ IICamera
  MO-T2706W  X   (D) 8 x 15.7   3 wire(Ordering in advance)    1/4" B/W CCIQ IICamera
  MO-T2706LW   With 4PCS LED   (D) 8 x 15.7   3 wire(Ordering in advance)   1/4" B/W CCIQ IICamera
  MO-T2706SW   X   (D) 8 x 10.5   3 wire(Ordering in advance)   1/4" B/W CCIQ IICamera
  MO-T2706LSW   With 4PCS LED   (D) 8 x 10.5   3 wire(Ordering in advance)   1/4" B/W CCIQ IICamera
  MO-T2706MW  X   (D) 8 x 24   3 wire(Ordering in advance)   1/4" B/W CCIQ IICamera
  MO-T2706LMW   With 4PCS LED   (D) 8 x 24   3 wire(Ordering in advance)   1/4" B/W CCIQ IICamera
  LED light : white light-standard (IR LED light :940nm or 850nm -ordering in advance)
  MO-T3506:1/4" Color CCIQ II
  MO-T2706:1/4" B/W CCIQ II

    MO-T3506(X)C    , MO-T3506L(X)C  , MO-T2706(X)C    , MO-T2706L(X)C
  Ultra Mini Slim Camera Module
    TUBE camera
  MO-T3506MC
 
  Ordering in advance
  Ordering in advance
  Ordering in advance
MO-T3506MC   Yellow:
Video Output
RED:
DC power
BLACK:
GND
White:
LED Power
Input(Optional)
MO-T3506C
MO-T3506SC
  MODEL   LED Light   Dimension(mm)   Output   Image
  MO-T3506C   X   (D) 8 x 15.7   Cable(Ordering in advance)   1/4" Color CCIQ IICamera
  MO-T3506LC   With 4PCS LED   (D) 8 x 15.7   Cable(Ordering in advance)   1/4" Color CCIQ IICamera
  MO-T3506SC  X   (D) 8 x 10.5   Cable(Ordering in advance)   1/4" Color CCIQ IICamera
  MO-T3506LSC   With 4PCS LED   (D) 8 x 10.5   Cable(Ordering in advance)   1/4" Color CCIQ IICamera
  MO-T3506MC   X   (D) 8 x 24   Cable(Ordering in advance)   1/4" Color CCIQ IICamera
  MO-T3506LMC   With 4PCS LED   (D) 8 x 24   Cable(Ordering in advance)   1/4" Color CCIQ IICamera
  MO-T2706C  X   (D) 8 x 15.7   Cable(Ordering in advance)   1/4" B/W CCIQ IICamera
  MO-T2706LC   With 4PCS LED   (D) 8 x 15.7   Cable(Ordering in advance)   1/4" B/W CCIQ IICamera
  MO-T2706SC   X   (D) 8 x 10.5   Cable(Ordering in advance)   1/4" B/W CCIQ IICamera
  MO-T2706LSC   With 4PCS LED   (D) 8 x 10.5   Cable(Ordering in advance)   1/4" B/W CCIQ IICamera
  MO-T2706MC  X   (D) 8 x 24   Cable(Ordering in advance)   1/4" B/W CCIQ IICamera
  MO-T2706LMC   With 4PCS LED   (D) 8 x 24   Cable(Ordering in advance)   1/4" B/W CCIQ IICamera
  LED light : white light-standard (IR LED light :940nm or 850nm -ordering in advance)
  MO-T3506:1/4" Color CCIQ II
  MO-T2706:1/4" B/W CCIQ II

    MO-R3506(X)C    , MO-L3506(X)C
  MO-L3506C
   LED LIGHT X 4
     LED :IR 940nm , 850nm or White LED light
     
MALE
1:VIDEO
2:POWER
3:GND
 
MO-R3506MC
MO-R3506C Ordering in advance
MO-R3506SC Ordering in advance
  Ordering in advance
 
  MODEL   LED Light   Dimension(mm)   Output   Image
  MO-R3506C   X   (D) 8 x 15.7   (M Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  MO-R3506SC   X   (D) 8 x 15.7   (M Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  MO-R3506MC   X   (D) 8 x 10.5   (M Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  MO-L3506C   With 4PCS LED   (D) 8 x 10.5   (M Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  MO-L3506SC   With 4PCS LED   (D) 8 x 24   (M Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  MO-L3506MC   With 4PCS LED   (D) 8 x 24   (M Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  MO-R2706C  X   (D) 8 x 15.7   (M Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  MO-R2706SC   X   (D) 8 x 15.7   (M Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  MO-R2706MC   X   (D) 8 x 10.5   (M Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  MO-L2706C   With 4PCS LED   (D) 8 x 10.5   (M Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  MO-L2706SC   With 4PCS LED   (D) 8 x 24   (M Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  MO-L2706MC   With 4PCS LED   (D) 8 x 24   (M Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  JO-R3506C   X   (D) 8 x 15.7   (R Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  JO-R3506SC   X   (D) 8 x 15.7   (R Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  JO-R3506MC   X   (D) 8 x 10.5  (R Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  JO-L3506C   With 4PCS LED   (D) 8 x 10.5   (R Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  JO-L3506SC   With 4PCS LED   (D) 8 x 24   (R Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  JO-L3506MC   With 4PCS LED   (D) 8 x 24   (R Type)MINI 4 PIN MALE OUT   1/4" Color CCIQ IICamera
  JO-R2706C  X   (D) 8 x 15.7   (R Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  JO-R2706SC   X   (D) 8 x 15.7   (R Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  JO-R2706MC   X   (D) 8 x 10.5   (R Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  JO-L2706C   With 4PCS LED   (D) 8 x 10.5   (R Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  JO-L2706SC   With 4PCS LED   (D) 8 x 24   (R Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  JO-L2706MC   With 4PCS LED   (D) 8 x 24   (R Type)MINI 4 PIN MALE OUT   1/4" B/W CCIQ IICamera
  MJ-R3506C   X   (D) 8 x 15.7   Phone Plug(D)2.5mm   1/4" Color CCIQ IICamera
  MJ-R3506SC   X   (D) 8 x 15.7   Phone Plug(D)2.5mm   1/4" Color CCIQ IICamera
  MJ-R3506MC   X   (D) 8 x 10.5   Phone Plug(D)2.5mm   1/4" Color CCIQ IICamera
  MJ-L3506C   With 4PCS LED   (D) 8 x 10.5   Phone Plug(D)2.5mm   1/4" Color CCIQ IICamera
  MJ-L3506SC   With 4PCS LED   (D) 8 x 24   Phone Plug(D)2.5mm   1/4" Color CCIQ IICamera
  MJ-L3506MC   With 4PCS LED   (D) 8 x 24   Phone Plug(D)2.5mm   1/4" Color CCIQ IICamera
  MJ-R2706C  X   (D) 8 x 15.7   Phone Plug(D)2.5mm   1/4" B/W CCIQ IICamera
  MJ-R2706SC   X   (D) 8 x 15.7   Phone Plug(D)2.5mm   1/4" B/W CCIQ IICamera
  MJ-R2706MC   X   (D) 8 x 10.5   Phone Plug(D)2.5mm   1/4" B/W CCIQ IICamera
  MJ-L2706C   With 4PCS LED   (D) 8 x 10.5   Phone Plug(D)2.5mm   1/4" B/W CCIQ IICamera
  MJ-L2706SC   With 4PCS LED   (D) 8 x 24   Phone Plug(D)2.5mm   1/4" B/W CCIQ IICamera
  MJ-L2706MC   With 4PCS LED   (D) 8 x 24   Phone Plug(D)2.5mm   1/4" B/W CCIQ IICamera
  MQ-R3506C   X   (D) 8 x 15.7   IP68  waterproof M8 Connecter   1/4" Color CCIQ IICamera
  MQ-R3506SC   X   (D) 8 x 15.7   IP68  waterproof M8 Connecter   1/4" Color CCIQ IICamera
  MQ-R3506MC   X   (D) 8 x 10.5   IP68  waterproof M8 Connecter   1/4" Color CCIQ IICamera
  MQ-L3506C   With 4PCS LED   (D) 8 x 10.5   IP68  waterproof M8 Connecter   1/4" Color CCIQ IICamera
  MQ-L3506SC   With 4PCS LED   (D) 8 x 24   IP68  waterproof M8 Connecter   1/4" Color CCIQ IICamera
  MQ-L3506MC   With 4PCS LED   (D) 8 x 24   IP68  waterproof M8 Connecter   1/4" Color CCIQ IICamera
  MQ-R2706C  X   (D) 8 x 15.7   IP68  waterproof M8 Connecter   1/4" B/W CCIQ IICamera
  MQ-R2706SC   X   (D) 8 x 15.7   IP68  waterproof M8 Connecter   1/4" B/W CCIQ IICamera
  MQ-R2706MC   X   (D) 8 x 10.5   IP68  waterproof M8 Connecter   1/4" B/W CCIQ IICamera
  MQ-L2706C   With 4PCS LED   (D) 8 x 10.5   IP68  waterproof M8 Connecter   1/4" B/W CCIQ IICamera
  MQ-L2706SC   With 4PCS LED   (D) 8 x 24   IP68  waterproof M8 Connecter   1/4" B/W CCIQ IICamera
  MQ-L2706MC   With 4PCS LED   (D) 8 x 24   IP68  waterproof M8 Connecter   1/4" B/W CCIQ IICamera

   LED light : white light-standard (IR LED light :940nm or 850nm -ordering in advance)
  MO-R3506:1/4" Color CCIQ II
  MO-R2706:1/4" B/W CCIQ II

 
P V
A G
G A
P V
  G P
A V
 
V
P
G
A
G : GND
P : DC POWER
A : AUDIO
V : VIDEO

MO-R3506C JO-R3506C MJ-R3506C MQ-R3506C



    MO-F3506(X)C    , MO-F3506L(X)C  , MO-F2706(X)C    , MO-F2706L(X)C
  TUBE Camera
   LENS DIA:8mm only
  MO-F3506MC
DC PLUG:
POWER Input

RCA Female:
video output
 
MO-F3506MC
Ordering in advance
MO-F3506SC
  Ordering in advance
 
   
  MODEL      LED Light    Dimension(mm)      Output    Image 
  MO-F3506SC  X   (D) 8 x 10.5   CABLE 2m(standard) RCA OUT, DC IN   1/4" Color CCIQ IICamera
  MO-F3506LSC   With 4PCS LED   (D) 8 x 10.5   CABLE 2m(standard) RCA OUT, DC IN   1/4" Color CCIQ IICamera
  MO-F3506MC   X   (D) 8 x 24   CABLE 2m(standard) RCA OUT, DC IN   1/4" Color CCIQ IICamera
  MO-F3506LMC   With 4PCS LED   (D) 8 x 24   CABLE 2m(standard) RCA OUT, DC IN   1/4" Color CCIQ IICamera
  MO-F2706SC     X      (D) 8 x 10.5    CABLE 2m(standard) RCA OUT, DC IN    1/4" B/W CCIQ IICamera
  MO-F2706LSC   With 4PCS LED   (D) 8 x 10.5   CABLE 2m(standard) RCA OUT, DC IN   1/4" B/W CCIQ IICamera
  MO-F2706MC  X   (D) 8 x 24   CABLE 2m(standard) RCA OUT, DC IN   1/4" B/W CCIQ IICamera
  MO-F2706LMC   With 4PCS LED   (D) 8 x 24   CABLE 2m(standard) RCA OUT, DC IN   1/4" B/W CCIQ IICamera
  LED light : white light-standard (IR LED light :940nm or 850nm -ordering in advance)
  MO-F3506:1/4" Color CCIQ II
  MO-F2706:1/4" B/W CCIQ II

    MO-R3506, MO-L3506
  SNAKE Camera + LED Light x 4 pcs
   Snake camera
 
  MODEL   LED Light   Dimension(mm)   Output   Image
  MO-R3506   X   (D) 8 only   shape memory goose neck + handlebar  (RCA male , DC female)   1/4" Color CCIQ IICamera
  MO-L3506   With 4PCS LED   (D) 8 only   shape memory goose neck + handlebar  (RCA male , DC female)   1/4" Color CCIQ IICamera
  MO-R2706   X   (D) 8 only   shape memory goose neck + handlebar  (RCA male , DC female)   1/4" B/W CCIQ IICamera
  MO-L2706   With 4PCS LED   (D) 8 only   shape memory goose neck + handlebar  (RCA male , DC female)   1/4" B/W CCIQ IICamera
   LED light : white light-standard (IR LED light :940nm or 850nm -ordering in advance)
  MO-R3506:1/4" Color CCIQ II
  MO-R2706:1/4" B/W CCIQ II

    MO-V3506
  NEW !!   LED SNAKE CAMERA!
    Adjustable LED light by customer optional
  MODEL   LED Light   Dimension(mm)   Output   Image
  MO-V3506   With 4PCS LED   (D) 8 only     shape memory goose neck + handlebar (RCA male , DC female)    1/4" Color CCIQ IICamera
  MO-V2706     With 4PCS LED    (D) 8 only    shape memory goose neck + handlebar (RCA male , DC female)     1/4" B/W CCIQ IICamera
  MO-V3506
  V :light adjustable by customer optional
  LED light : white light-standard (IR LED light :940nm or 850nm -ordering in advance)
  MO-V3506:1/4" Color CCIQ II
  MO-V2706:1/4" B/W CCIQ II
copyright @ 2009 MISUMI electronic corporation . All Right Reserved.
All information on MISUMI Website: http://www.misumi.com.tw/