Model O.D
(mm)
Jacket Color Max length /
Available camera
Cable
Type
WEN-1007-0001 Ø1.0 FEP black 200cm / 164B03, 164A03 series USB 2.0
WEN-1404-0001 Ø1.42 FEP black 600cm / 31105 series
550cm / 20904 series
USB 2.0
WEN-1404-0002 Ø1.4 FEP black 10M / 31105 series
900cm / 20903, 20904 series
280cm / 5014, 5015 series
USB 2.0
WEN-1504-0002 Ø1.6 FEP black 10M / 31105 series
900cm / 20903, 20904 series
280cm / 5014, 5015 series
USB 2.0
WEN-1709-0001 Ø1.7 PVC black 200cm / 31105 series
200cm / 20903 series
USB 2.0
WEN-1804-0001 Ø1.8 PU black 1150cm / 31105 series
1050cm / 20903 series
USB 2.0
WEN-2206-0001 Ø2.2 PVC black 200cm / 31105 series
200cm / 20903 series
USB 2.0
WEN-2508-0001 Ø2.5 PVC black 200cm / 31105 series
200cm / 20903 series
USB 2.0
WEN-2808-0001 Ø2.8 FEP black 900cm / 31105 series
900cm / 20903 series
USB 2.0
WEN-2809-0001 Ø2.8 PVC black USB 2.0
WEN-3607-0002 Ø3.6 PU black 900cm / 5014 series USB 2.0
WEN-3611-0001 Ø3.6 PU black 250cm / 36305 series USB 3.0
WEN-3807-0001 Ø3.8 FEP black 14M / 31105 series USB 2.0
WEN-4505-0001 Ø4.5 PVC black 10M / 20005 series USB 2.0
WEN-4505-0002 Ø4.5 PVC black 14M / 20903, 20904 series USB 2.0
WEN-4909-0001 Ø4.9 PVC black 10M / 104xx series
15M / TD-B363xx series
USB 2.0