CMOS-analog |
MO |
Mini 4pin(male) |
MJ |
Phone plug(D2.5mm) |
MQ |
Waterproof 4pin(male) |
MX |
Low light type-mini 4pin(male) |
ED |
Rigid camera type (endoscope) |
HS |
Hidden type |
KO |
Wireless kit (included camera, transmitter, receiver) |
KDO |
Wireless kit (included camera, transmitter, receiver) |
AHD |
AHD signal-mini 4pin(male) |
CVI |
CVI signal-mini 4pin(male) |
TVI |
TVI signal-mini 4pin(male) |
PVI |
PVI signal-mini 4pin(male) |
CMOS-digital |
SMD |
USB 3.0 connector (A type)/USB 2.0 interface ( 2588 chip) /30fps |
MD |
USB 2.0 A type ( 2588 chip) |
MM |
Micro USB OTG B type ( 2588 chip) |
MT |
USB type C ( 2588 chip) |
SFD |
USB 3.0 connector (A type)/USB 2.0 interface /snapshot & freeze function ( 2588 chip) |
FD |
USB 2.0 A type and snapshot & freeze function ( 2588 chip) |
FM |
Micro USB OTG B type and snapshot & freeze function ( 2588 chip) |
FT |
USB type C (UVC) and snapshot & freeze function ( 2588 chip) |
STD |
USB 3.0 connector (A type)/USB 2.0 interface ( 1688 chip) / 30fps |
TD |
USB 2.0 A type ( 1688 chip) |
TM |
Micro USB OTG B type ( 1688 chip) |
TT |
USB type C ( 1688 chip) |
SFTD |
USB 3.0 connector (A type)/USB 2.0 interface(UVC) snapshot & freeze function ( 1688 chip) |
FTD |
USB 2.0 A type (UVC) snapshot & freeze function ( 1688 chip) |
FTM |
Micro USB OTG B type and snapshot & freeze function ( 1688 chip) |
FTT |
USB type C (UVC) snapshot & freeze function ( 1688 chip) |
SXD |
USB 3.0 connector (A type)/USB 2.0 interface ( with external 1688 chip) / 30fps |
XD |
USB 2.0 A type ( with external 1688 chip) |
XM |
Micro USB 2.0 OTG B type ( with external 1688 chip) |
XT |
USB 2.0 type C ( with external 1688 chip) |
SSD |
USB 3.0 A type( 2630 chip)/60fps |
SD |
USB 2.0 A type ( 2630 chip)/30fps |
SM |
Micro USB 2.0 OTG B type ( 2630 chip)/30fps |
ST |
USB 2.0 type C ( 2630 chip)/30fps |
SYD |
USB 3.0 A type ( with external 2630 chip)/60fps |
TYD |
USB 3.0 A type ( with external 2630 chip on connector)/60fps |
YD |
USB 2.0 A type ( with external 2630 chip)/30fps |
YM |
Micro USB 2.0 OTG B type ( with external 2630 chip)/30fps |
YT |
USB 2.0 type C ( with external 2630 chip)/30fps |
SFXD |
USB 3.0 connector (UVC) snapshot & freeze function ( with external 1688 chip) / 30fps |
FXD |
USB 2.0 A type (UVC) snapshot & freeze function ( with external 1688 chip) |
FXM |
Micro USB OTG B type and snapshot & freeze function ( with external 1688 chip) |
FXT |
USB type C (UVC) snapshot & freeze function ( with external 1688 chip) |
SRD |
Robot camera series USB 3.0 connector (A type)/USB 2.0 interface ( 1688 chip) |
RD |
Robot camera series USB 2.0 A type ( 1688 chip) |
RM |
Robot camera series Micro USB OTG B type ( with external 1688 chip) |
RT |
Robot camera series USB type C ( with external 1688 chip) |
HSD |
Hidden type(USB A connector) |
HSM |
Hidden type(Micro USB OTG B type connector) |
HST |
Hidden type(USB A connector) |
EDD |
Rigid camera type (endoscope) and USB 2.0 A type connector |
KD |
sensor board to power board have cable length 30cm |
SVD |
USB 3.0 A type ( with external 5830 chip)/60fps |
SVT |
USB type C ( with external 5830 chip)/60fps |
HD |
USB type A ( with external H.264 chip)/30fps |
HM |
Micro USB type B ( with external H.264 chip)/30fps |
HT |
USB type C ( with external H.264 chip)/30fps |
Section 2 |
B |
module type |
BL |
module type(left side view) |
T |
tube type |
V |
tube type with LED and dimmer |
S |
body type (built in epoxy resin) |
SL |
body type side view(built in epoxy resin) |
N |
Square type (hidden) |
NS |
Small square type (hidden) with bracket |
P |
Square type (plastic enclosure) with bracket |
F |
Square type (iron enclosure) with bracket |
Section 1 is "MO", camera connector will be RCA(male)/DC JACK (* available for Tube type) |
L |
Snake type (with flexible iron pipe protect cable) |
R |
Bullet type with bracket |
M |
with motion detect function |
W |
Waterproof type |
FPC |
Flexible printed circuit camera |
TCAM |
Dual camera |
Section 4 |
W |
3 wires output |
SW |
with thread on tube back (available for MO-T3506 series) |
LW |
4 wires output(with LED) |
C |
Camera with cable length
|
Concealed lid (available for R5910C-3G, R5610C-3G ) |
LC |
Camera with cable length and LED |
LH |
Camera with cable length and MS LED(high brightness LED) |
LSC |
Camera with cable length and LED and with thread on tube back(available for MO-T3506 series) |
L |
Camera with LED |
U |
Up view |
D |
Down view |
A |
with microphone |
AG |
with microphone (MS-8300) |
AD |
with microphone (MS-3300) |
K |
Camera frame rate is fixed at 15 fps |
KL |
Camera frame rate is fixed at 15 fps and with LED |
E |
with OSD function(analog), GPIO pin(digital) |
J |
Camera frame rate is fixed at 60 fps (available for MD-T1003 series) |
R |
Round type (available for MD-B31114, TD-B31109, TD-B20908) |
S |
Straight cable (available for MD-N41xx series) |
Q |
Spring cable (available for MD-N41xx series) |