▪ Camera size can be customized.
▪ Full frame sensor can be cropped by customer request.
▪ Mini side view telescope camera design.
▪ LED is optional by customer request. (white LED, IR 940nm or IR 850nm)
▪ With dimmer control for adjustable camera LED light source.
▪ High DOF (Depth of field) lens - specify when ordering.
▪ Focus distance (mm): 50
▪ FOV Calculator & Pixel ConverterStep 1. Enter Resolution and Pixel Size
Step 2. Enter Focal Length of Lens
Step 3. View Camera Image Area and View Angle Result