PRODUCT
CCD >> Hidden >> Button & Screw
Hidden Camera HS-C22x Series
 Dimension (mm): 23 x 20 x 13.3
 Image Sensor: 1/4″ CCD
 Pixel: 510 x 492 (NTSC), 500 x 582 (PAL)
 Shutter Speed: 1/50-1/120000
 Horizontal: 360 TV Lines
 Interface: CVBS
 Power: DC 5~12V
 Illumination: 0.2 Lux / F 1.2
HS-C220 HS-C221 HS-C222 HS-C223 HS-C224 HS-C231
Hi-res. download Catalogue Catalogue Catalogue
Hidden Camera MS-C49x Series
 Dimension (mm): 11 x 11 (Camera); 29 x 29 (Board)
 Image Sensor: 1/4″ CCD
 Pixel: 510 x 492 (NTSC), 500 x 582 (PAL)
 Horizontal: 360 TV Lines
 Interface: CVBS
 Power: DC 12V
 Illumination: 0.2 Lux / F 1.2
 Cable between camera and mainboard is 25 cm.
Zoom In Zoom In Zoom In Zoom In
MS-C490 MS-C491 MS-C492 MS-C493
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。