PRODUCT
CMOS >>UVC Signal >> Endoscope(< Φ8mm) >> Tube
The Smallest MD-V1000LH-120 Series
 The Smallest Camera
 Dimension (mm): Ø 1.66
 Image Sensor: 1/36″ CMOS
 Resolution: 200 x 200 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.364 x 0.364
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 1
Hi-res. download Catalogue Catalogue Catalogue
The Smallest MD-V1001LH
 The Smallest Camera
 Dimension (mm): Ø 2.5
 Image Sensor: 1/18″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.741 x 0.707
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED x 4
Hi-res. download Catalogue Catalogue Catalogue
Mini Endoscope MD-V1003L, MD-V1003JL Series
 Ultra Tiny Size
 Dimension (mm): Ø 3.8
 Image Sensor: 1/10″ CMOS
 Resolution:
400 x 400 @ 30 fps (MD-V1003L)
400 x 200 @ 60 fps (MD-V1003JL)
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 1.224 x 1.212
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 4
Hi-res. download Catalogue Catalogue Catalogue
720p Camera xx-V20904L Series
 Dimension (mm): Ø 4.2
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue
VGA Camera MD-V17204L
 Dimension (mm): Ø 4.5
 Image Sensor: 1/10″ CMOS
 Resolution: 640 x 480 @ 30 fps
 Pixel Size (µm): 2.125 x 2.125
 Image Area (mm): 1.370 x 1.04
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6
Hi-res. download Catalogue Catalogue Catalogue
1080p Camera xx-V31105L Series
PDF FILE
 Dimension (mm): Ø 5.4
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6
 Snapshot and Freeze Frame (Optional)

Hi-res. download Catalogue Catalogue Catalogue
VGA Camera MD-V200T5L series
 Miniature size
 Dimension (mm): Ø 5.7
 Image Sensor: 1/9″ CMOS
 Resolution: 640 x 480
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 1.6 x 1.2
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6
Hi-res. download Catalogue Catalogue Catalogue
1.2 Megapixel Camera MD-V22605L-74
 Dimension (mm): Ø 5.4
 Image Sensor: 1/8″ CMOS
 Resolution: 1200 x 1080 @ 30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.68 x 1.51
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Lens: 1.498 mm / F 5.0
 View Agnle: H=58°34'; V=53°30'; D=74°3'
 White LED x 6
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue
720p Camera MD-V21106L
 Miniature pipeline USB camera
 Dimension (mm): Ø 6.0
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.8 x 1.04
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6

Hi-res. download Catalogue Catalogue Catalogue
1080p Light Guide Camera XD-V31108RLF Series
PDF FILE
 Dimension (mm): Ø 8.0
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 8
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue
HIGH RESOLUTION MD-V31109LH-11 , MD-V36309LH-13
PDF FILE
 Micro Camera for a Telescope Fields Observation
31109 Series
 Dimension (mm): Ø 9 x 45
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 2.7288 x 1.5498
 Interface: USB 2.0 / 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 10

36309 Series
 Dimension(mm): Ø 9 x 48
 Image Sensor: 1/5″ CMOS
 Resolution: 2592 x 1944 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 2.90 x 2.18
 Interface: USB 2.0 / 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 10
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。