PRODUCT
CMOS >>UVC Signal >> Endoscope(< Φ8mm) >> Board Module
The Smallest MD-B1000 Series
 The Smallest Camera
 Dimension (mm): Ø 0.91
 Image Sensor: 1/36″ CMOS
 Resolution: 200 x 200 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.364 x 0.364
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 1
Hi-res. download Catalogue Catalogue Catalogue
The Smallest MD-V2000LH Series
 The World's Smallest Camera
 Half-VGA Resolution
 Dimension (mm): Ø 1.66
 Image Sensor: 1/31″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 1.008 x 1.008
 Image Area (mm): 0.411264 x 0.411264
 View Angle: 120 degree
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED x 1
Hi-res. download Catalogue Catalogue Catalogue
The Smallest MD-B1001 Series
 Ultra Tiny Size
 Dimension (mm): Ø 1.4
 Image Sensor: 1/18″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.741 x 0.707
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED x 3
Hi-res. download Catalogue Catalogue Catalogue
1080p Camera xx-xx31105 series
 1080p High-Resolution
 Low Temperature (no LED)
 Dimension (mm): 3.1 or more
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6 (Optional)
 Snapshot and Freeze Frame (Optional)

Hi-res. download Catalogue Catalogue Catalogue
Mini Camera MD-B802L Series
 Miniature Endoscope Module
 Dimension (mm): Ø 3.5
 Image Sensor: 1/18″ CMOS
 Resolution: 720 x 480 (upscale)
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 0.82 x 0.625
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 4
Hi-res. download Catalogue Catalogue Catalogue
Short Camera Head Kx-Bxxxx Series
 Miniature Endoscope Module
 Dimension (mm): Ø 2.9 or more
 Image Sensor: 1/6″, 1/9″, 1/11" CMOS
 Resolution:
1920 x 1080 @ 15~30 fps (1/6" CMOS)
1280 x 720 @ 15~30 fps (1/9" CMOS or 1/11" CMOS)
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
Miniature Camera MD-B200x5 Series
 Dimension (mm): Ø 5.2
 Image Sensor: 1/9″ CMOS
 Resolution: 640 x 480
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 1.6 x 1.2
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Video Format: YUV
Hi-res. download Catalogue Catalogue Catalogue
720p Camera xx-xx20904 Series
 720p resolution
 Tiny size
 Dimension (mm): Ø 3.2 or more
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6
 Snapshot and Freeze Frame (Optional)

Hi-res. download Catalogue Catalogue Catalogue
720p Camera XD-B44106R
 Excellent Low-Light Sensitivity
 Dimension (mm): Ø 6
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 3.84 x 2.16
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
720p Camera YD-B164A03
 Medical Image Sensor
 Dimension (mm): Ø 3.0
 Image Sensor: 1/11″ CMOS
 Resolution: 1280 x 720 @ 60 fps
 Pixel Size (µm): 1.116 x 1.116
 Image Area (mm): 1.446 x 0.91
 Interface: USB 3.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
720p Camera XD-B164B03
 Ultra Tiny Size!
 Dimension (mm): Ø 3.2
 Image Sensor: 1/11″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 1.43 x 0.81
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
5 Megapixel Camera YD-B36305 Series
 High Sensitivity! & High Performance. & Hi-Resolution
 Dimension (mm): Ø 5.0
 Image Sensor: 1/5″ CMOS
 Resolution: 2592 x 1944 @ 24 fps
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 2.90 x 2.18
 Interface: USB 3.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1 Megapixel camera YD-B441CM8R, YT-B441CM8R Series
 High Performance. High Sensitivity
 Dimension (mm): Ø 7.4
 Image Sensor: 1/4″ CMOS B/W
 Resolution: 1280 x 800 @ 120 fps (TBD)
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 3.896 x 2.453
 Interface: USB 3.0
 Shutter: Global
 Power: DC 5V
 Connector:
USB 2.0 Type A (YD-B441CM8R)
USB 2.0 Type C (YT-B441CM8R)


Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。