PRODUCT
CMOS >>UVC Signal >> Endoscope(< Φ8mm) >> Articulating Borescope
Four-Way Articulation Borescope 5 MP / 2 MP Series
 Ultra Short Camera Head
 135 Degree Bending Angle
 Joystick Controller
 Dimension (mm): Ø 6 / Ø 7 / Ø 7.9
 Image Sensor: 1/5″ CMOS or 1/6″ CMOS
 Resolution (Specify when ordering):
2592 x 1944 (1/5") or 1920 x 1080 (1/6")
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LEDs (Dimmer)
 Snapshot and Freeze Frame

Hi-res. download Catalogue Catalogue Catalogue
One-Way Articulation Borescope 5 MP / 2 MP Series
 Steel Length Tube
 180 Degree Bending Angle
 Press Controller
 Dimension (mm): Ø 7
 Image Sensor: 1/5″ CMOS or 1/6″ CMOS
 Resolution (Specify when ordering):
2592 x 1944 (1/5") or 1920 x 1080 (1/6")
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LEDs (Dimmer)
 Snapshot and Freeze Frame

Hi-res. download Catalogue Catalogue Catalogue
Two-Way Articulation Borescope 5 MP / 2 MP / 1 MP / Half-VGA Series
 Ultra Short Camera Head
 180 Degree Bending Angle
 Lever Controller
 Dimension (mm): Ø 2.8 / Ø 4.2 / Ø 6 / Ø 7 / Ø 7.9
 Image Sensor: 1/5″ CMOS or 1/6″ CMOS or 1/9″ CMOS or 1/11″ CMOS or 1/18″ CMOS
 Resolution (Specify when ordering):
2592 x 1944 (1/5")
1920 x 1080 (1/6")
1280 x 720 (1/9")
1280 x 720 (1/11")
400 x 400 (1/18")
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED (Dimmer)
 Snapshot and Freeze Frame
Hi-res. download Catalogue Catalogue Catalogue
Two-Way Articulation Borescope 5 MP / 2 MP / 1 MP / Half-VGA Series
 Ultra Short Camera Head
 180 Degree Bending Angle
 Knob Controller
 Dimension (mm): Ø 2.8 / Ø 4.2 / Ø 6 / Ø 7 / Ø 7.9
 Image Sensor: 1/5″ CMOS or 1/6″ CMOS or 1/9″ CMOS or 1/11″ CMOS or 1/18″ CMOS
 Resolution (Specify when ordering):
2592 x 1944 (1/5")
1920 x 1080 (1/6")
1280 x 720 (1/9")
1280 x 720 (1/11")
400 x 400 (1/18")
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED (Dimmer)
 Snapshot and Freeze Frame
Hi-res. download Catalogue Catalogue Catalogue
Four-Way Articulation 1080p Module 10-VD60Z-311-4W-77
 Ultra Short Camera Head
 135 degree bending angle
 Module type
 Dimension (mm): Ø 6
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED x 6
 Snapshot and Freeze Frame

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。