• 30 Degree Rigid Endoscope
• Front Surface Tilted at 30 Degree Angle.▪ Dimension (mm): Ø 5.5 x 350
▪ Image Sensor: 1/11″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 1.116 x 1.116
▪ Image Area (mm): 1.446 x 0.91
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ High-Intensity White x 6 LED
Coming soon....