PRODUCT
CMOS >>UVC Signal >> Dual camera
1080p Dual Camera XD-D31108LH-93
 Object view angle direction can be customized
 Dimension (mm): Ø 8
 Image Sensor: 1/6″ CMOS x 2
 Resolution: 1920 x 1080 @ 15~30 fps x 2
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity x 6 (Front) and High-Intensity x 1 (Side)
Hi-res. download Catalogue Catalogue Catalogue
5 Megapixel Dual Camera MD-TCAM-42
 360 Degree Dual Camera Module
 Dimension (mm): 30 (L) x 25 (W) x 25 (H)
 Image Sensor: 1/4″ CMOS
 Resolution: 2592 x 1944 @ 15 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 3.651 x 2.744
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Lens: 1.79 mm / F 2.2

Hi-res. download Catalogue Catalogue Catalogue
720p Dual Camera XD-DB20909R Series
 Dimension (mm): Ø 9.0
 Image Sensor: 1/9″ CMOS x 2
 Resolution: 1280 x 720 @ 15~30 fps x 2
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1080p Dual Camera FTD-VDB311M5L8H-49
 Dimension (mm): 11 x 28.03
 Image Sensor: 1/6″ CMOS x 2
 Resolution: 1920 x 1080 @ 15~30 fps x 2
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.7288 x 1.5498
 IR 850 nm High-Intensity LED x 10 (Dimmer)
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。