PRODUCT
CMOS >>CVBS Signal >> Endoscope(< Φ8mm) >> Side View Camera
1/10" Side View Camera MO-SL1003L-65
 Dimension (mm): 3.5
 Image Sensor: 1/10″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 1.224 x 1.212
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 4
Hi-res. download Catalogue Catalogue Catalogue
1/12" Side View Camera MX-BL1204 Series
 Dimension (mm): 4.5 x 24
 Image Sensor: 1/12″ CMOS
 Resolution: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601) @ 15 fps
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 960 mV/Lux.sec
 White LED x 6 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/18" Up View Camera MO-B802U Series
 Dimension (mm): 3.5 x 8.2
 Image Sensor: 1/18″ CMOS
 Resolution: 720 x 480 (upscale)
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 0.82 x 0.625
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5V
 White LED x 4 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/13" Up View Camera MX-T13R6LU-50
 AGC & Frame Rate Adjustable!
 Dimension (mm): Ø 3.8
 Image Sensor: 1/13″ CMOS
 Resolution: 642 x 484 (NTSC / PAL)
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 1.12 x 0.85
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 1.65 V/Lux.sec
 White LED x 11
Hi-res. download Catalogue Catalogue Catalogue
1/8'' Side View Camera MX-BL8F4, MX-BL8S4 Series
 Dimension (mm): 4.9 x 20.9
 Image Sensor: 1/8″ CMOS
 Resolution: 720 x 480 (NTSC) / 720 x 576 (PAL)
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 1.814 x 1.366
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 LED (optional)
 AGC 8X or AGC 32X (optional)
 Frame Rate: 15~30 fps (Standard), 15 fps (Fixed)-Optional
Hi-res. download Catalogue Catalogue Catalogue
1/8'' Side View Camera MO-BL0804 Series
 Dimension (mm): 4.8 x 20.9
 Image Sensor: 1/8″ CMOS
 Resolution: 656 x 496 (NTSC / PAL)
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 1.837 x 1.389
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 0.94 V/Lux.sec
 White LED x 4 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Up View Camera MO-B2507x Series
 Dimension (mm): 8 x 18.8
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 2.8V
 Sensitivity: 3.53 V/Lux.sec
 Built-In Microphone

Hi-res. download Catalogue Catalogue Catalogue
1/4" Side View Camera MO-BL2505
PDF FILE
 Dimension (mm): 5 x 24
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 2.8V
 Sensitivity: 3.53 V/Lux.sec

Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Up View Camera MO-S5508U Series
 Dimension (mm): 8 x 13
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。