PRODUCT
CMOS >>CVBS Signal >> Security
1/3" Monochrome Camera MO-N8733
PDF FILE
 Dimension (mm): 36 x 39 x 59
 Image Sensor: 1/3″ CMOS
 Pixel: 976 x 496 (EIA / CCIR)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.4 V/Lux.sec
 With UTC Function
 Weight: 160g
Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-S7617G Series
PDF FILE
 Dimension (mm): 17 x 27.5
 Image Sensor: 1/3″ CMOS Color
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.623 x 3.611
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Weight: 20 g
Hi-res. download Catalogue Catalogue Catalogue
1/3" 960H Camera MO-P9650G
PDF FILE
 Dimension (mm): 40 x 45
 Image Sensor: 1/3″ CMOS
 Pixel: 960 x 576 (NTSC / PAL)
 Pixel Size (µm): 5 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 LED 10 pcs (Optional)
 Sensitivity: 10.9 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Headset Camera ST-3501
 Dimension (mm): 18 x 16 x 70
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 Built-In Microphone
Hi-res. download Catalogue Catalogue Catalogue
1/3" 960H Camera MO-S9614G
 Dimension (mm): 15 x 22.5
 Image Sensor: 1/3″ CMOS
 Pixel: 960 x 576 (NTSC / PAL)
 Pixel Size (µm): 5 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 10.9 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-S4614G
 Dimension (mm): 15 x 22.5
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MO-S5514G
 Dimension (mm): 15 x 22.5
 Image Sensor: 1/3.7″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S7514G
 Dimension (mm): 15 x 22.5
 Image Sensor: 1/4″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.63 x 2.73
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 White LED x 10 (Optional)
 Sensitivity: 10.5 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S3514G
 Dimension (mm): 15 x 22.5
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。