▪ Dimension (mm): 17.5 x 22
▪ Image Sensor: 1/3.7″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.0 x 6.0
▪ Image Area (mm): 3.8 x 2.9
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 8.2 V/Lux.sec
▪ IR 940nm LED x 12

With IR 940nm LED x 12, it can be an useful and easy camouflage spy camera in the dark!