PRODUCT
Microphone
MINI MICROPHONE MS-6200
 Frequency: 20 -16000Hz
 S/N Ratio: more than 58dB
 Signal: audio output RCA male (for MS-6200, MS-6200ALC)
 Power: 12V DC in +2.1-5.5 mm (for MS-6200)
 with 3M double-sided tape easy installation
 Dimensions(mm): 25 x 8
Hi-res. download Catalogue Catalogue Catalogue
MINI USB MICROPHONE MS-T5300D
 Frequency: 3.25MHz
 S/N Ratio: 62dB
 Sensitivity: -25dB~-19dBV/Pa
 Impedance: High
 Power: DC5V
 Dimension (mm): 4 (D) x 12
 Cable length: 100cm (OD1.7)
 Connector: USB 2.0 (A type)
Hi-res. download Catalogue Catalogue Catalogue
Voice Recorder Card MS-8000
 High Sensitivity! Ultra slim and hidden easily.
 Card design by customer request
 Dimension(mm): 85 x 54 x 1.5
 Working hours: 24 hours
 Battery capacity: 4.2V (lithium ion battery)
 Sampling rate: 48 kHz
 Bit rate: 192 KBPS
 Interface: USB 2.0
 Storage capacity: 4 GB
 Power: DC 5V
 Built-in microphone
Hi-res. download Catalogue Catalogue Catalogue
MINI-MICROPHONE MS-8300, MS-8300F, MS-8300M, MS-8300E, MS-8300W, MS-8300P
Super tiny and power save microphone!!
 The microphone anti-noise waveforms can completely eliminate noise.
 Frequency: 100-10000Hz
 Sensitivity(dB): -53.5
 Output Impedance(Ω): 4.4K
 S/N ratio(dB): 64
 Power input: DC 5~12V (1.0mA)
 Dimensions(mm): (D)3 x 2.5 (+-0.1mm)
Hi-res. download Catalogue Catalogue Catalogue
MINI-MICROPHONE MS-2300S
 Frequency: 20-10000Hz
 S/N ratio: Maximun 63dB SPL (at 1,000HZ)
 Impedance: 150 ohms ±20% (at 1000 HZ)
 Power: DC 3.8~12V (30mA)
 Dimensions(mm): (D)4.4 x 7.2
 with DC plug, RCA male output
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3500
GAIN CONTROL VALUE CHANGEABLE
 Frequency: 20 -16000Hz
 S/N Ratio: more than 58dB
 Impedance: 150 ohms ±20%(at 1000 Hz)
 Sensitivity: -44dB ±3dB(at 1,000Hz)
 Dimensions(mm): 6 x 18 x 4
 Optional: Wind Shield (Order in advance)
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-6300W
 Frequency: 20 -16000Hz
 S/N Ratio: more than 58dB
 Impedance: 150 ohms ±20% (at 1000 HZ)
 Power: DC 7~12V
 Dimensions(mm): 6 x 18 x 3.5
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3900
For mute camera models audio function upgrade
 Frequency: 20 -16000Hz
 S/N Ratio: more than 58dB
 Impedance: 150 ohms ±20% (at 1000 Hz)
 Sensitivity: -44dB ±3dB (at 1,000Hz)
 Power input: DC 12V
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3300
 DC 5~12V RCA Female
 Output Frequency: 20-10000Hz
 S/N ratio: more than 63 db
 With 50cm cable length
 Dimensions(mm): 6 x 18 x 8
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3800
 Frequency: 20 -16000Hz
 S/N Ratio: more than 58dB
 Impedance: 150 ohms ±20% (at 1000 HZ)
 Cable length 120 cm
 With MINI Microphone Stand Clip
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3600
 DC 12V RCA FEMALE
 Frequency: 20 -16000Hz
 S/N Ratio: more than 58dB
 Impedance: 150 ohms ±20% (at 1000 HZ)
 With MINI Microphone Stand Clip
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3200E-01
 DC 7~12V(EXTRA POWER)
 Frequency: 20 -16000Hz
 ]S/N Ratio: more than 58dB
 Impedance: 150 ohms ±20% (at 1000 HZ)
 With Wind Shield
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3200-01
 DC 7~12V RCA Female
 Frequency: 20 -16000Hz
 S/N Ratio: more than 58dB
 Impedance: 150 ohms ±20% (at 1000 HZ)
 With Wind Shield
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3200E
 DC 7~12V (EXTRA POWER)
 Frequency: 20 -16000Hz
 S/N Ratio: more than 58dB
 Impedance: 150 ohms ±20% (at 1000 HZ)
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3000
 DC 7~12V RCA Female
 Output Frequency: 20 -16000Hz
 S/N ratio: more than 58 db
 With 50 cm cable length
 Dimensions(mm): 6 x 18 x 8
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3000M
 DC 7~12V RCA male
 Output Frequency: 20 -16000Hz
 S/N ratio: more than 58 db
 With 180 cm cable length:
 Dimensions(mm): 6 x 18 x 8
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3000W
 DC 7~12V 4 pin wire
 Output Frequency: 20 -16000Hz
 S/N ratio: more than 58 db
 With 15 cm wire length
 Dimensions(mm): 6 x 18 x 8
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3000P
 DC 7~12V phone jack
 Output Frequency: 20 -16000Hz
 S/N ratio: more than 58 db
 With 180 cm cable length
 Dimensions(mm): 6 x 18 x 8
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3000F
 DC 7~12V RCA male
 Output Frequency: 20 -16000Hz
 S/N ratio: more than 58 db
 With 180 cm cable length
 Dimensions(mm): 6 x 18 x 8
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-6000
 DC 7~12V RCA male
 Output Frequency: 20 -16000Hz
 S/N ratio: more than 58 db
 With 50 cm cable length
 Dimensions(mm): 18(D) x 8
Hi-res. download Catalogue Catalogue Catalogue
MINI MICROPHONE MS-3100W
 DC 7~12V 3 pin wire
 Output Frequency: 20 -16000Hz
 S/N ratio: more than 58 db
 With 50 cm cable length
 Dimensions(mm): 6 x 18 x 8
Hi-res. download Catalogue Catalogue Catalogue
MINI-MICROPHONE MS-3000S, MS-3000SF, MS-3000SM, MS-3000SE, MS-3000SW, MS-3000SP
 only 6mm! Include motherboard & microphone
 Frequency: 20 -16000Hz
 S/N Ratio: more than 58dB
 Impedance: 600 ohms ±20%(at 1000 HZ)
 Sensitivity: -44dB ±3dB(at 1,000HZ)
 Power: 5~12V
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。