PRODUCT
Rear Camera >> Accessory
CAR REARVIEW CAMERA CABLE AF-PRNNN08-12033, AF-PRNNN20-24033, AF-PRNNN08-1205, AF-PRNNN20-2405
PDF FILE
AF-PRNNN08-12033
Power input: DC 12V
Power output: DC 3.3V
Cable output: 2.5mm female phone jack, Power Video RCA male-8M

AF-PRNNN20-24033
Power input: DC 24V
Power output: DC 3.3V
Cable output: 2.5mm female phone jack, Power Video RCA male-20M

AF-PRNNN08-1205
Power input: DC 12V
Power output: DC 5V
Cable output: 2.5mm female phone jack, Power Video RCA male-8M

AF-PRNNN20-2405
Power input: DC 24V
Power output: DC 5V
Cable output: 2.5mm female phone jack, Power Video RCA male-20M
Hi-res. download Catalogue Catalogue Catalogue
Mobile 4 channel Event Data Recorder MP-RV100
PDF FILE
 Video input: 4 channel CVBS videos
 Video output: CVBS or HDMI output while LCD display is off
 Video output format: H.264
 LCD Display: 2.5" 320x240 TFT LCD.
 Resolution: 1280x720
 G-sensor: 3-axis vibration/rotating detect and monitor.
 Recording Mode: Loop Recording, Event Recording, Manual Recording
 Memory: Micro SD card (SDHC up to 32GB)
 Date and time stamp: support
 Power interface: DC 5V (2.5mm phone jack)
 Dimension(mm): 60x80
 Other function: Playback Mode
 GPS external (optional)
coming soon...
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。