▪ Covert Camera Hidden In A Button
1/4" COLOR CCD CAMERA
Pixel:290K(PAL),250K(NTSC)
Horizontal 350 TV Lines over
Shutter Speed:1/50-1/120000
W/ 4.3mm/F2.0 CONE LENS
W/Microphone
Power Supply : DC 9 ~ 12V
▪ New TX BoxExquisite Design, Ultra Slim.
Trim-style Lightweight.
Graceful Outlook Aluminum Alloy Case.
1.2 GHz 100mW Frequency: 1080,1120,1160,1200 MHz
AUDIO SUB CARRIER 5.5MHz
▪ New Mobile RECEIVER MRX-1200B
4CH & Auto Switcher .
POWER:Li-Ion Rechargeable Battery or DC 5 V
Low Power & channel LED Display