PRODUCT
Wireless >> CMOS >> Button & Screw
Wireless B/W CMOS MINI COVERT CAMERA KIT KO-S790T-A2 ( Export market only )
 Covert Camera Hidden In A (SCREW) NUT
 1/4" B/W CMOS ULTRA MINI CAMERA
 Hi-resolution  
 EIA-250K (EIA ONLY)
 0.05Lux/F1.2
 380TV Lines over
 Dimension: 12mm x12mm
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
Model Information: KO-S790T-A2, KO-S791T-A2, KO-S792T-A2, KO-S793T-A2, KO-S794T-A2
Hi-res. download Catalogue Catalogue Catalogue
Wireless Color CMOS MINI COVERT CAMERA KIT KO-S2620T-A2 ( Export market only )
 Covert Camera Hidden In A (SCREW) NUT
 1/3" Color CMOS ULTRA MINI CAMERA
 Hi- resolution  
 NTSC-250K
 PAL-360K
 0.2Lux/F1.2
 380TV Lines over
 Dimension: 12mm x12mm
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
Hi-res. download Catalogue Catalogue Catalogue
Wireless Color CMOS MINI COVERT CAMERA KIT KO-S2621T-A2 ( Export market only )
 Covert Camera Hidden In A Button
 1/3" Color CMOS ULTRA MINI CAMERA
 Hi- resolution  
 NTSC-250K
 PAL-360K
 0.2Lux/F1.2
 380TV Lines over
 Dimension: 12mmx12mm
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
Hi-res. download Catalogue Catalogue Catalogue
Wireless Color CMOS ULTRA MINI COVERT CAMERA KO-S2622T-A2 ( Export market only )
 Covert Camera Hidden In A (SCREW) NUT
 1/3" Color CMOS ULTRA MINI CAMERA
 Hi- resolution  
 NTSC-250K
 PAL-360K
 0.2Lux/F1.2
 380TV Lines over
 Dimension: 12mmx12mm
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
Hi-res. download Catalogue Catalogue Catalogue
1080p Camera WF-B660310R-64
 Wi-Fi Network DVR and Camera kit
 Dimension(mm): Ø8.2(camera), 32(L)x73.5(W)x12(H)(DVR)
 Sensor type: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 15~30fps(auto)
 Pixel size(µm): 3.0 x 3.0
 Image area(mm): 5.76 x 3.24
 Interface: USB 2.0
 Shutter type: Rolling shutter
 Power: DC 5V
 Standards: 802.11b/g/n
 Operating Frequency: 2.412 - 2.483GHz
  i-PEX connector & PCB antenna
 Real-time clock
 Support UVC Camera(MJPEG or H.264 )
 Support SD card 128GB(max)
 Support APP operation(REC., Motion REC., Snapshot)
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。